Transponders
The areas of application for RFID are as broad as the requirements placed on transponders. The comprehensive product range offers solutions for all conceivable applications including transponders for fault-free use on metal, high-temperature transponders, self-adhesive smart labels or chip cards.
Overview
Article list
Article list
Product selector
Filter
Results list: 17 products found
TFM 05 1625.210
Transponder
Part no.:
50141658
- Series: TFM
- Working frequency: 13.56 MHz
- Suitable for: RFM
- Ambient temperature, operation, max.: -25 ... 150 °C
TFM 06 1110.210
Transponder
Part no.:
50127101
- Series: TFM
- Suitable for: RFM
- Ambient temperature, operation, max.: -30 ... 60 °C
TFM 08 1110.210
Transponder
Part no.:
50117412
- Series: TFM
- Suitable for: RFM
- Ambient temperature, operation, max.: -20 ... 75 °C
TFM 05 1910.219
Transponder
Part no.:
50114961
- Series: TFM
- Working frequency: 13.56 MHz
- Suitable for: RFM
- Ambient temperature, operation, max.: -20 ... 75 °C
TFM 08 2125.220
Transponder
Part no.:
50109233
- Series: TFM
- Working frequency: 13.56 MHz
- Suitable for: RFM
- Ambient temperature, operation, max.: -25 ... 70 °C
TFM 05 2210.210
Transponder
Part no.:
50109232
- Series: TFM
- Working frequency: 13.56 MHz
- Suitable for: RFM
- Ambient temperature, operation, max.: -40 ... 85 °C
TFM 04 1190.230
Transponder
Part no.:
50108290
- Series: TFM
- Working frequency: 13.56 MHz
- Suitable for: RFM
- Ambient temperature, operation, max.: -20 ... 70 °C
TFM 05 1110.Ex
Transponder
Part no.:
50108070
- Series: TFM
- Working frequency: 13.56 MHz
- Suitable for: RFM
- Ambient temperature, operation, max.: -25 ... 60 °C
TFM 02 2210.210
Transponder
Part no.:
50107790
- Series: TFM
- Working frequency: 13.56 MHz
- Suitable for: RFM
- Ambient temperature, operation, max.: -20 ... 70 °C
TFM 05 1510.210
Transponder
Part no.:
50106413
- Series: TFM
- Working frequency: 13.56 MHz
- Suitable for: RFM
- Ambient temperature, operation, max.: -25 ... 85 °C
TFM 03 1510.210
Transponder
Part no.:
50106412
- Series: TFM
- Working frequency: 13.56 MHz
- Suitable for: RFM
- Ambient temperature, operation, max.: -25 ... 85 °C
TFM 03 5125.220
Transponder
Part no.:
50102956
- Series: TFM
- Working frequency: 13.56 MHz
- Suitable for: RFM
- Ambient temperature, operation, max.: -10 ... 50 °C
Part data of: 11/10/2026