Type 4/PLe
These single beam safety devices are operated in combination with the MSI-TRM monitoring device. Together with this, they form type 4 electro-sensitive protective equipment for applications up to PL e. With their compact dimensions, these devices can be easily integrated. The operating range is up to 70 m. By alternating the use of red light and infrared light models, faults caused by mutual interference can be avoided.
Overview
Article list
Article list
Product selector
Filter
Results list: 8 products found
Combination product
SLE46C-40.K4/4P
Single light beam safety device receiver
Part no.:
50126327
- Functions: Alignment indicator, Diagnostic output
- Connection: Cable
SLS46C-40.K48
Single light beam safety device transmitter
Part no.:
50126545
- Operating range, max.: 0.25 ... 40 m
- Light source: LED, Red
- Functions: Activation input
- Connection: Cable
Combination product
SLE46C-40.K4/4P-M12
Single light beam safety device receiver
Part no.:
50126328
- Functions: Alignment indicator, Diagnostic output
- Connection: Connector, M12
SLS46C-40.K48-M12
Single light beam safety device transmitter
Part no.:
50126546
- Operating range, max.: 0.25 ... 40 m
- Light source: LED, Red
- Functions: Activation input
- Connection: Connector, M12
Combination product
SLE46C-70.K4/4P
Single light beam safety device receiver
Part no.:
50126329
- Functions: Alignment indicator, Diagnostic output
- Connection: Cable
SLS46C-70.K48
Single light beam safety device transmitter
Part no.:
50126547
- Operating range, max.: 5 ... 70 m
- Light source: LED, Red
- Functions: Activation input
- Connection: Cable
Combination product
SLE46C-70.K4/4P-M12
Single light beam safety device receiver
Part no.:
50126330
- Functions: Alignment indicator, Diagnostic output
- Connection: Connector, M12
SLS46C-70.K48-M12
Single light beam safety device transmitter
Part no.:
50126548
- Operating range, max.: 5 ... 70 m
- Light source: LED, Red
- Functions: Activation input
- Connection: Connector, M12
Combination product
SLE46CI-40.K4/4P
Single light beam safety device receiver
Part no.:
50126331
- Functions: Alignment indicator, Diagnostic output
- Connection: Cable
SLS46CI-40.K48
Single light beam safety device transmitter
Part no.:
50126549
- Operating range, max.: 0.25 ... 40 m
- Light source: LED, Infrared
- Functions: Activation input
- Connection: Cable
Combination product
SLE46CI-40.K4/4P-M12
Single light beam safety device receiver
Part no.:
50126332
- Functions: Alignment indicator, Diagnostic output
- Connection: Connector, M12
SLS46CI-40.K48-M12
Single light beam safety device transmitter
Part no.:
50126550
- Operating range, max.: 0.25 ... 40 m
- Light source: LED, Infrared
- Functions: Activation input
- Connection: Connector, M12
Combination product
SLE46CI-70.K4/4P
Single light beam safety device receiver
Part no.:
50126333
- Functions: Alignment indicator, Diagnostic output
- Connection: Cable
SLS46CI-70.K48
Single light beam safety device transmitter
Part no.:
50126551
- Operating range, max.: 5 ... 70 m
- Light source: LED, Infrared
- Functions: Activation input
- Connection: Cable
Combination product
SLE46CI-70.K4/4P-M12
Single light beam safety device receiver
Part no.:
50126334
- Functions: Alignment indicator, Diagnostic output
- Connection: Connector, M12
SLS46CI-70.K48-M12
Single light beam safety device transmitter
Part no.:
50126552
- Operating range, max.: 5 ... 70 m
- Light source: LED, Infrared
- Functions: Activation input
- Connection: Connector, M12
Part data of: 15/11/2026