Data within a network is transferred in different ways. Optical data transmission photoelectric sensors use the "air" medium to transfer data invisibly, contact-free and free from wear over a distance of up to 300 m. This is a leading technology in plant engineering and combines efficiency with cost effectiveness.
Sensor solutions for primary packaging in beverage filling, pharmaceutical and meat packaging as well as confectionery and bakery production, for secondary packaging and for the end-of-line area.
Sensor solutions for hydraulic and eccentric presses, punching and laser cutting machines, pipe and wire bending machines, processing centers, hydraulic press brakes, metal sawing machines, sheet metal feeders and robot work areas.
Global industry is in a constant state of flux – and with it, the complex demands on safety systems designed to protect people and equipment. With a comprehensive portfolio to satisfy all safety requirements, we offer you complete safety, an efficient flow of materials, and maximum availability levels worldwide.
We are constantly working on technological challenges and important issues in the markets of our customers. This is a prerequisite for our efficient product development and consulting expertise.
Leuze is an international sensor expert for automation technology. With curiosity and determination, we – the Sensor People – have been forerunners for innovations and technological milestones in industrial automation for more than 50 years.
To us, innovation means using our curiosity and determination to the full extent in order to make you successful for the long-term in an ever changing industry. Your success is our objective and motivation.
We accompany our customers during the entire life cycle of their machines or systems by providing competent advice and offering our comprehensive support and services.
With over 20 subsidiaries and supported by more than 40 international distributors around the world, we are represented in the most important markets of our industry and are always in close proximity to our customers.
We are constantly working on challenges and important issues in the markets of our customers. This is what makes our consultation and development work so successful, enabling us to offer our customers efficient solutions.
Defective devices are repaired in our service center competently and quickly. We offer you an extensive service packet to keep any system downtimes to a minimum.
Do you have goals and are you ready to grow along with your tasks? We offer interesting opportunities for you: we are a company that unifies the internationality of a global player with the family-like environment and collegiality of a medium-sized company.
Standardized bar code tapes are available in lengths from 5 m to max. 200 m and in heights of 25 mm and 47 mm. The used material provides very high abrasion resistance as well as resistance against environmental influences and many chemicals. The bar code tape is delivered on rolls and is easy to affix on both straight lines as well as in curves and radii.
Overview
Add to watch list
To use the watch list function, you must first log in. If you do not have an account, register and benefit from the advantages of being a shop customer.
Watch list
The article is on your watch list. Do you really want to remove the article from your list?