Sensors for distance measurement with high precision
These optical distance sensors set standards for an economical solution in precision and operating comfort thanks to fast commissioning. The high resolution and accuracy is achieved at short range using triangulation measurement; here, the distance is determined based on the angle. Owing to their high resolution, these sensors are ideal for object measurement or quality control. These sensors enable accurate measurements even under difficult conditions, e.g., with glossy objects, partially with display. The distance sensors reveal their enormous potential for precision when used in combination with digital interfaces.
Overview
Article list
Article list
Product selector
Filter
Results list: 20 products found
ODSL 96B M/L-2000 Ex d
Optical distance sensor
Part no.:
50136154
- Measurement range, max.: 150 ... 2,000 mm
- Interface: IO-Link
- Connection: Cable
ODSL 96B M/C6.C1S-1500-S12
Optical distance sensor
Part no.:
50123687
- Measurement range, max.: 150 ... 1,500 mm
- Analog output: Analog output, Current
- Connection: Connector, M12
ODSL 96B M/D36.S-800-S12
Optical distance sensor
Part no.:
50112065
- Measurement range, max.: 150 ... 800 mm
- Interface: RS 485
- Connection: Connector, M12
ODSL 96B M/L-2000-S12
Optical distance sensor
Part no.:
50111164
- Measurement range, max.: 150 ... 2,000 mm
- Interface: IO-Link
- Connection: Connector, M12
ODS 96B M/V6-1400-S12
Optical distance sensor
Part no.:
50110231
- Measurement range, max.: 120 ... 1,400 mm
- Analog output: Analog output, Voltage
- Connection: Connector, M12
ODSL 96B M/V6.XL-1200-S12
Optical distance sensor
Part no.:
50106737
- Measurement range, max.: 150 ... 1,200 mm
- Analog output: Analog output, Voltage
- Connection: Connector, M12
ODSL 96B M/C6.XL-1200-S12
Optical distance sensor
Part no.:
50106736
- Measurement range, max.: 150 ... 1,200 mm
- Analog output: Analog output, Current
- Connection: Connector, M12
ODSL 96B M/C6-2000 Ex d
Optical distance sensor
Part no.:
50106735
- Measurement range, max.: 150 ... 2,000 mm
- Analog output: Analog output, Current
- Connection: Cable
ODSLR 96B M/V6-2000-S12
Optical distance sensor
Part no.:
50106733
- Measurement range, max.: 60 ... 2,000 mm
- Analog output: Analog output, Voltage
- Connection: Connector, M12
ODSLR 96B M/C6-2000-S12
Optical distance sensor
Part no.:
50106732
- Measurement range, max.: 60 ... 2,000 mm
- Analog output: Analog output, Current
- Connection: Connector, M12
ODSL 96B M/V6.S-800-S12
Optical distance sensor
Part no.:
50106729
- Measurement range, max.: 150 ... 800 mm
- Analog output: Analog output, Voltage
- Connection: Connector, M12
ODSL 96B M/C6.S-800-S12
Optical distance sensor
Part no.:
50106728
- Measurement range, max.: 150 ... 800 mm
- Analog output: Analog output, Current
- Connection: Connector, M12
Part data of: 09/02/2026