CML720i-R20-2850.A/CN-M12-EX

Light curtain receiver

Part no.: 50126388

Icon Icon
Series 720
Operating principle Throughbeam principle
Device type Receiver
Contains 2x BT-NC sliding block
Application Object measurement
Special version Crossed-beam scanning, Diagonal-beam scanning, Ex-protected, Parallel-beam scanning
Operating range 0.3 ... 7 m
Measurement field length 2,850 mm
Number of beams 143 Piece(s)
Beam spacing 20 mm
Minimum object diameter 30 mm
Supply voltage UB 18 ... 30 V, DC
Number of inputs/outputs selectable 2 Piece(s)
Type Inputs/outputs selectable
Cycle time 4.72 ms
Response time per beam 30 µs
Type CANopen, IO-Link
COM mode COM2
Function Process
Number of connections 2 Piece(s)
Plug outlet Axial
Function Configuration interface, Connection to transmitter, Signal IN, Signal OUT, Voltage supply
Type of connection Connector
Thread size M12
Material Metal
No. of pins 8 -pin
Function BUS IN, BUS OUT
Type of connection Connector
Thread size M12
Material Metal
No. of pins 5 -pin
Dimension (W x H x L) 30.7 mm x 54.8 mm x 2,903 mm
Housing material Metal
Metal housing Aluminum
Lens cover material Plastic
Type of display LED, OLED display
Type of configuration Software
Operational controls Membrane keyboard
Ambient temperature, operation -30 ... 60 °C
Ex-Zone 22
Ex device group II
Degree of protection IP 65
Protection class III
Standards applied IEC 60947-5-2
Customs tariff number 90314990
ECLASS 5.1.4 27270910
ECLASS 8.0 27270910
ECLASS 9.0 27270910
ECLASS 10.0 27270910
ECLASS 11.0 27270910
ECLASS 12.0 27270910
ETIM 5.0 EC002549
ETIM 6.0 EC002549
ETIM 7.0 EC002549
Results list: 1 products found
CML720i-T20-2850.A-M12-EX
Light curtain transmitter
Part no.: 50126419
  • Series: 720
  • Application: Object measurement
  • Special version: Crossed-beam scanning, Diagonal-beam scanning, Ex-...
  • Operating range: 0.3 ... 7 m
Part no.: 50126419

Filter

Results list: 5 products found
KD U-M12-5A-P1-020
Connection cable
Part no.: 50133839
  • Connection: Connector, M12
  • Version: Axial, Female
  • No. of pins: 5 Piece(s)
  • Cable length: 2,000 mm
Part no.: 50133839
KD U-M12-5A-P1-050
Connection cable
Part no.: 50133841
  • Connection: Connector, M12
  • Version: Axial, Female
  • No. of pins: 5 Piece(s)
  • Cable length: 5,000 mm
Part no.: 50133841
KD U-M12-5A-V1-020
Connection cable
Part no.: 50132077
  • Connection: Connector, M12
  • Version: Axial, Female
  • No. of pins: 5 Piece(s)
  • Cable length: 2,000 mm
Part no.: 50132077
KD U-M12-5A-V1-050
Connection cable
Part no.: 50132079
  • Connection: Connector, M12
  • Version: Axial, Female
  • No. of pins: 5 Piece(s)
  • Cable length: 5,000 mm
Part no.: 50132079
KD U-M12-5A-V1-100
Connection cable
Part no.: 50132080
  • Connection: Connector, M12
  • Version: Axial, Female
  • No. of pins: 5 Piece(s)
  • Cable length: 10,000 mm
Part no.: 50132080

Filter

Results list: 11 products found
KB DN/CAN-1000 SBA
Interconnection cable
Part no.: 50114691
  • Interface: DeviceNet, CANopen
  • Connection: Connector, M12  -  Connector, M12
  • Connection 01, version: Male, Axial
  • Connection 1, no. of pins: 5 Piece(s)
Part no.: 50114691
KB DN/CAN-10000 SBA
Interconnection cable
Part no.: 50122338
  • Interface: DeviceNet, CANopen
  • Connection: Connector, M12  -  Connector, M12
  • Connection 01, version: Male, Axial
  • Connection 1, no. of pins: 5 Piece(s)
Part no.: 50122338
KB DN/CAN-2000 SBA
Interconnection cable
Part no.: 50114694
  • Interface: DeviceNet, CANopen
  • Connection: Connector, M12  -  Connector, M12
  • Connection 01, version: Male, Axial
  • Connection 1, no. of pins: 5 Piece(s)
Part no.: 50114694
KB DN/CAN-20000 SBA
Interconnection cable
Part no.: 50122339
  • Interface: CANopen, DeviceNet
  • Connection: Connector, M12  -  Connector, M12
  • Connection 01, version: Male, Axial
  • Connection 1, no. of pins: 5 Piece(s)
Part no.: 50122339
KB DN/CAN-5000 SBA
Interconnection cable
Part no.: 50114698
  • Interface: DeviceNet, CANopen
  • Connection: Connector, M12  -  Connector, M12
  • Connection 01, version: Male, Axial
  • Connection 1, no. of pins: 5 Piece(s)
Part no.: 50114698
KDS DN-M12-5A-M12-5A-P3-010
Interconnection cable
Part no.: 50129779
  • Interface: DeviceNet, CANopen
  • Connection: Connector, M12  -  Connector, M12
  • Connection 01, version: Female, Axial
  • Connection 1, no. of pins: 5 Piece(s)
Part no.: 50129779
KDS DN-M12-5A-M12-5A-P3-020
Interconnection cable
Part no.: 50129780
  • Interface: DeviceNet, CANopen
  • Connection: Connector, M12  -  Connector, M12
  • Connection 01, version: Female, Axial
  • Connection 1, no. of pins: 5 Piece(s)
Part no.: 50129780
KDS DN-M12-5A-M12-5A-P3-050
Interconnection cable
Part no.: 50129781
  • Interface: DeviceNet, CANopen
  • Connection: Connector, M12  -  Connector, M12
  • Connection 01, version: Female, Axial
  • Connection 1, no. of pins: 5 Piece(s)
Part no.: 50129781
KDS DN-M12-5A-M12-5A-P3-100
Interconnection cable
Part no.: 50129782
  • Interface: DeviceNet, CANopen
  • Connection: Connector, M12  -  Connector, M12
  • Connection 01, version: Female, Axial
  • Connection 1, no. of pins: 5 Piece(s)
Part no.: 50129782
KDS DN-M12-5A-M12-5A-P3-200
Interconnection cable
Part no.: 50129783
  • Interface: DeviceNet, CANopen
  • Connection: Connector, M12  -  Connector, M12
  • Connection 01, version: Female, Axial
  • Connection 1, no. of pins: 5 Piece(s)
Part no.: 50129783
KDS U-M12-4A-M12-4A-V1-020
Interconnection cable
Part no.: 50132438
  • Connection: Connector, M12  -  Connector, M12
  • Connection 01, version: Female, Axial
  • Connection 1, no. of pins: 4 Piece(s)
  • Connection 02, version: Axial, Male
Part no.: 50132438
Results list: 5 products found
K-Y1 M12A-10m-M12A-S-PUR
Interconnection cable
Part no.: 50122336
  • Suitable for: CML700i light curtains
  • Encoding: A-coded  -  A-coded  -  A-coded
  • Application: Oil and lubricant resistant
Part no.: 50122336
K-Y1 M12A-20m-M12A-S-PUR
Interconnection cable
Part no.: 50122337
  • Suitable for: CML700i light curtains
  • Encoding: A-coded  -  A-coded  -  A-coded
  • Application: Oil and lubricant resistant
Part no.: 50122337
K-Y1 M12A-2m-M12A-S-PUR
Interconnection cable
Part no.: 50118182
  • Suitable for: CML700i light curtains
  • Encoding: A-coded  -  A-coded  -  A-coded
  • Application: Oil and lubricant resistant
Part no.: 50118182
K-Y1 M12A-5m-M12A-S-PUR
Interconnection cable
Part no.: 50118183
  • Suitable for: CML700i light curtains
  • Encoding: A-coded  -  A-coded  -  A-coded
  • Application: Oil and lubricant resistant
Part no.: 50118183
K-YCN M12A-M12A-S-PUR
Interconnection cable
Part no.: 50118185
  • Suitable for: CML700i light curtains
  • Interface: CANopen
  • Encoding: A-coded  -  A-coded  -  A-coded
  • Application: Oil and lubricant resistant
Part no.: 50118185
Results list: 1 products found
TS 01-5-SA
Terminator plug
Part no.: 50040099
  • Number of connections: 1 Piece(s)
  • Connection: Connector, M12
Part no.: 50040099

Filter

Results list: 3 products found
BT 700M.5-2SET
Mounting device set
Part no.: 50142900
  • Design of mounting device: Bracket mounting
  • Type of fastening, at device: Screw type, Sliding block
  • Type of fastening, at system: Through-hole mounting, T slotted hole
  • Mounting device material: Steel
Part no.: 50142900
BT-2L
Mounting bracket set
Part no.: 429056
  • Design of mounting device: Angle, L-shape
  • Type of fastening, at device: Screw type
  • Type of fastening, at system: Through-hole mounting
  • Mounting device material: Metal
Part no.: 429056
BT-2Z
Mounting bracket set
Part no.: 429057
  • Design of mounting device: Angle, Z-shape
  • Type of fastening, at device: Screw type
  • Type of fastening, at system: Through-hole mounting
  • Mounting device material: Metal
Part no.: 429057

Filter

Results list: 1 products found
BT-2R1
Mounting bracket set
Part no.: 429046
  • Type of fastening, at device: Clampable
  • Type of fastening, at system: Through-hole mounting
  • Mounting device material: Metal, Plastic
  • Suitable for product group: Measuring light curtains, Switching light curtains
Part no.: 429046

Filter

Results list: 11 products found
BT 706M-APCXL
Mounting device
Part no.: 50146224
  • Design of mounting device: Air wipe unit with cross-flow fan
  • Type of fastening, at device: Pre-mounted with mounting arms
  • Type of fastening, at system: Mounting arms with M8 bore hole
  • Mounting device material: Steel
Part no.: 50146224
BT 708M-APCXL
Mounting device
Part no.: 50146225
  • Design of mounting device: Air wipe unit with cross-flow fan
  • Type of fastening, at device: Pre-mounted with mounting arms
  • Type of fastening, at system: Mounting arms with M8 bore hole
  • Mounting device material: Steel
Part no.: 50146225
BT 709M-APCXL
Mounting device
Part no.: 50146226
  • Design of mounting device: Air wipe unit with cross-flow fan
  • Type of fastening, at device: Pre-mounted with mounting arms
  • Type of fastening, at system: Mounting arms with M8 bore hole
  • Mounting device material: Steel
Part no.: 50146226
BT 712M-APCXL
Mounting device
Part no.: 50146227
  • Design of mounting device: Air wipe unit with cross-flow fan
  • Type of fastening, at device: Pre-mounted with mounting arms
  • Type of fastening, at system: Mounting arms with M8 bore hole
  • Mounting device material: Steel
Part no.: 50146227
BT 716M-APCXL
Mounting device
Part no.: 50146228
  • Design of mounting device: Air wipe unit with cross-flow fan
  • Type of fastening, at device: Pre-mounted with mounting arms
  • Type of fastening, at system: Mounting arms with M8 bore hole
  • Mounting device material: Steel
Part no.: 50146228
BT-10NC60
Sliding block set
Part no.: 425740
  • Design of mounting device: Sliding block
  • Type of fastening, at device: Groove mounting
  • Type of fastening, at system: Mounting thread
  • Mounting device material: Metal
Part no.: 425740
BT-10NC64
Sliding block set
Part no.: 425741
  • Design of mounting device: Sliding block
  • Type of fastening, at device: Groove mounting
  • Type of fastening, at system: Mounting thread
  • Mounting device material: Metal
Part no.: 425741
BT-10NC65
Sliding block set
Part no.: 425742
  • Design of mounting device: Sliding block
  • Type of fastening, at device: Groove mounting
  • Type of fastening, at system: Mounting thread
  • Mounting device material: Metal
Part no.: 425742
BT-2P40
Mounting bracket set
Part no.: 424417
  • Design of mounting device: Mounting clamp
  • Type of fastening, at device: Groove mounting
  • Type of fastening, at system: Groove mounting
  • Mounting device material: Metal
Part no.: 424417
BT-2SB10
Mounting bracket set
Part no.: 424422
  • Design of mounting device: Mounting clamp
  • Type of fastening, at device: Clampable, On the lateral C-groove
  • Type of fastening, at system: Through-hole mounting
  • Mounting device material: Metal
Part no.: 424422
BT-2SB10-S
Mounting bracket set
Part no.: 424423
  • Design of mounting device: Mounting clamp
  • Type of fastening, at device: Clampable, On the lateral C-groove
  • Type of fastening, at system: Through-hole mounting
  • Mounting device material: Metal
Part no.: 424423
Results list: 1 products found
UDC-3100-S2-R
Device column
Part no.: 549886
  • Type, columns and mirrors: Device column
  • Column height without foot: 3,100 mm
  • Housing color: Red, RAL 3000
  • Mechanical reset function: Yes
Part no.: 549886
Results list: 1 products found
K-V M12-Ex
Safety locking device
Part no.: 50109217
Part no.: 50109217
3D-CAD model - zip
EPLAN macro - edz
EDS file - zip
IODD - V 1.1 - zip
IODD - V 1.0.1 - zip
Configuration software - Sensor Studio - zip
Configuration software - IO-Link Device Collection - zip
Configuration software - IO-Link USB-Master - zip
Declaration of Conformity - pdf