CML720i-T10-2700.A-M12-EX

Light curtain transmitter

Part no.: 50127807

Icon Icon
Series 720
Operating principle Throughbeam principle
Device type Transmitter
Contains 2x BT-NC sliding block
Application Object measurement
Special version Parallel-beam scanning, Crossed-beam scanning, Diagonal-beam scanning, Ex-protected
Operating range 0.3 ... 7 m
Measurement field length 2,700 mm
Number of beams 270 Piece(s)
Beam spacing 10 mm
Light source LED, Infrared
Minimum object diameter 20 mm
Supply voltage UB 18 ... 30 V, DC
Cycle time 8.56 ms
Number of connections 1 Piece(s)
Plug outlet Axial
Function Voltage supply, Connection to receiver, Sync-input
Type of connection Connector
Thread size M12
Material Metal
No. of pins 5 -pin
Dimension (W x H x L) 30.7 mm x 40.3 mm x 2,728 mm
Housing material Metal
Metal housing Aluminum
Lens cover material Plastic
Type of display LED
Ambient temperature, operation -30 ... 60 °C
Ex-Zone 22
Ex device group II
Degree of protection IP 65
Protection class III
Standards applied IEC 60947-5-2
Customs tariff number 90314990
ECLASS 5.1.4 27270910
ECLASS 8.0 27270910
ECLASS 9.0 27270910
ECLASS 10.0 27270910
ECLASS 11.0 27270910
ECLASS 12.0 27270910
ETIM 5.0 EC002549
ETIM 6.0 EC002549
ETIM 7.0 EC002549
Results list: 1 products found
CML720i-R10-2700.A/CN-M12-EX
Light curtain receiver
Part no.: 50127803
  • Series: 720
  • Application: Object measurement
  • Special version: Parallel-beam scanning, Crossed-beam scanning, Dia...
  • Operating range: 0.3 ... 7 m
Part no.: 50127803

Filter

Results list: 10 products found
KB DN/CAN-1000 SBA
Interconnection cable
Part no.: 50114691
  • Interface: DeviceNet, CANopen
  • Connection: Connector, M12  -  Connector, M12
  • Connection 01, version: Male, Axial
  • Connection 1, no. of pins: 5 Piece(s)
Part no.: 50114691
KB DN/CAN-10000 SBA
Interconnection cable
Part no.: 50122338
  • Interface: DeviceNet, CANopen
  • Connection: Connector, M12  -  Connector, M12
  • Connection 01, version: Male, Axial
  • Connection 1, no. of pins: 5 Piece(s)
Part no.: 50122338
KB DN/CAN-2000 SBA
Interconnection cable
Part no.: 50114694
  • Interface: DeviceNet, CANopen
  • Connection: Connector, M12  -  Connector, M12
  • Connection 01, version: Male, Axial
  • Connection 1, no. of pins: 5 Piece(s)
Part no.: 50114694
KB DN/CAN-20000 SBA
Interconnection cable
Part no.: 50122339
  • Interface: CANopen, DeviceNet
  • Connection: Connector, M12  -  Connector, M12
  • Connection 01, version: Male, Axial
  • Connection 1, no. of pins: 5 Piece(s)
Part no.: 50122339
KB DN/CAN-5000 SBA
Interconnection cable
Part no.: 50114698
  • Interface: DeviceNet, CANopen
  • Connection: Connector, M12  -  Connector, M12
  • Connection 01, version: Male, Axial
  • Connection 1, no. of pins: 5 Piece(s)
Part no.: 50114698
KDS DN-M12-5A-M12-5A-P3-010
Interconnection cable
Part no.: 50129779
  • Interface: DeviceNet, CANopen
  • Connection: Connector, M12  -  Connector, M12
  • Connection 01, version: Female, Axial
  • Connection 1, no. of pins: 5 Piece(s)
Part no.: 50129779
KDS DN-M12-5A-M12-5A-P3-020
Interconnection cable
Part no.: 50129780
  • Interface: DeviceNet, CANopen
  • Connection: Connector, M12  -  Connector, M12
  • Connection 01, version: Female, Axial
  • Connection 1, no. of pins: 5 Piece(s)
Part no.: 50129780
KDS DN-M12-5A-M12-5A-P3-050
Interconnection cable
Part no.: 50129781
  • Interface: DeviceNet, CANopen
  • Connection: Connector, M12  -  Connector, M12
  • Connection 01, version: Female, Axial
  • Connection 1, no. of pins: 5 Piece(s)
Part no.: 50129781
KDS DN-M12-5A-M12-5A-P3-100
Interconnection cable
Part no.: 50129782
  • Interface: DeviceNet, CANopen
  • Connection: Connector, M12  -  Connector, M12
  • Connection 01, version: Female, Axial
  • Connection 1, no. of pins: 5 Piece(s)
Part no.: 50129782
KDS DN-M12-5A-M12-5A-P3-200
Interconnection cable
Part no.: 50129783
  • Interface: DeviceNet, CANopen
  • Connection: Connector, M12  -  Connector, M12
  • Connection 01, version: Female, Axial
  • Connection 1, no. of pins: 5 Piece(s)
Part no.: 50129783

Filter

Results list: 3 products found
BT 700M.5-2SET
Mounting device set
Part no.: 50142900
  • Design of mounting device: Bracket mounting
  • Type of fastening, at device: Screw type, Sliding block
  • Type of fastening, at system: Through-hole mounting, T slotted hole
  • Mounting device material: Steel
Part no.: 50142900
BT-2L
Mounting bracket set
Part no.: 429056
  • Design of mounting device: Angle, L-shape
  • Type of fastening, at device: Screw type
  • Type of fastening, at system: Through-hole mounting
  • Mounting device material: Metal
Part no.: 429056
BT-2Z
Mounting bracket set
Part no.: 429057
  • Design of mounting device: Angle, Z-shape
  • Type of fastening, at device: Screw type
  • Type of fastening, at system: Through-hole mounting
  • Mounting device material: Metal
Part no.: 429057

Filter

Results list: 1 products found
BT-2R1
Mounting bracket set
Part no.: 429046
  • Type of fastening, at device: Clampable
  • Type of fastening, at system: Through-hole mounting
  • Mounting device material: Metal, Plastic
  • Suitable for product group: Measuring light curtains, Switching light curtains
Part no.: 429046

Filter

Results list: 11 products found
BT 706M-APCXL
Mounting device
Part no.: 50146224
  • Design of mounting device: Air wipe unit with cross-flow fan
  • Type of fastening, at device: Pre-mounted with mounting arms
  • Type of fastening, at system: Mounting arms with M8 bore hole
  • Mounting device material: Steel
Part no.: 50146224
BT 708M-APCXL
Mounting device
Part no.: 50146225
  • Design of mounting device: Air wipe unit with cross-flow fan
  • Type of fastening, at device: Pre-mounted with mounting arms
  • Type of fastening, at system: Mounting arms with M8 bore hole
  • Mounting device material: Steel
Part no.: 50146225
BT 709M-APCXL
Mounting device
Part no.: 50146226
  • Design of mounting device: Air wipe unit with cross-flow fan
  • Type of fastening, at device: Pre-mounted with mounting arms
  • Type of fastening, at system: Mounting arms with M8 bore hole
  • Mounting device material: Steel
Part no.: 50146226
BT 712M-APCXL
Mounting device
Part no.: 50146227
  • Design of mounting device: Air wipe unit with cross-flow fan
  • Type of fastening, at device: Pre-mounted with mounting arms
  • Type of fastening, at system: Mounting arms with M8 bore hole
  • Mounting device material: Steel
Part no.: 50146227
BT 716M-APCXL
Mounting device
Part no.: 50146228
  • Design of mounting device: Air wipe unit with cross-flow fan
  • Type of fastening, at device: Pre-mounted with mounting arms
  • Type of fastening, at system: Mounting arms with M8 bore hole
  • Mounting device material: Steel
Part no.: 50146228
BT-10NC60
Sliding block set
Part no.: 425740
  • Design of mounting device: Sliding block
  • Type of fastening, at device: Groove mounting
  • Type of fastening, at system: Mounting thread
  • Mounting device material: Metal
Part no.: 425740
BT-10NC64
Sliding block set
Part no.: 425741
  • Design of mounting device: Sliding block
  • Type of fastening, at device: Groove mounting
  • Type of fastening, at system: Mounting thread
  • Mounting device material: Metal
Part no.: 425741
BT-10NC65
Sliding block set
Part no.: 425742
  • Design of mounting device: Sliding block
  • Type of fastening, at device: Groove mounting
  • Type of fastening, at system: Mounting thread
  • Mounting device material: Metal
Part no.: 425742
BT-2P40
Mounting bracket set
Part no.: 424417
  • Design of mounting device: Mounting clamp
  • Type of fastening, at device: Groove mounting
  • Type of fastening, at system: Groove mounting
  • Mounting device material: Metal
Part no.: 424417
BT-2SB10
Mounting bracket set
Part no.: 424422
  • Design of mounting device: Mounting clamp
  • Type of fastening, at device: Clampable, On the lateral C-groove
  • Type of fastening, at system: Through-hole mounting
  • Mounting device material: Metal
Part no.: 424422
BT-2SB10-S
Mounting bracket set
Part no.: 424423
  • Design of mounting device: Mounting clamp
  • Type of fastening, at device: Clampable, On the lateral C-groove
  • Type of fastening, at system: Through-hole mounting
  • Mounting device material: Metal
Part no.: 424423
Results list: 1 products found
SET MD12-US2-IL1.1 + Zub.
Diagnostics set
Part no.: 50121098
  • Series: MD12
  • Interface: USB
  • Suitable for...: IO-Link sensors
Part no.: 50121098
Results list: 1 products found
UDC-3100-S2-R
Device column
Part no.: 549886
  • Type, columns and mirrors: Device column
  • Column height without foot: 3,100 mm
  • Housing color: Red, RAL 3000
  • Mechanical reset function: Yes
Part no.: 549886
Results list: 1 products found
K-V M12-Ex
Safety locking device
Part no.: 50109217
Part no.: 50109217
3D-CAD model - zip
EPLAN macro - edz
IODD - V 1.1 - zip
IODD - V 1.0.1 - zip
Configuration software - Sensor Studio - zip
Configuration software - IO-Link Device Collection - zip
Configuration software - IO-Link USB-Master - zip
Declaration of Conformity - pdf