









Series | 720 |
Operating principle | Throughbeam principle |
Device type | Transmitter |
Contains | 2x BT-NC sliding block |
Application | Object measurement |
Special version | Crossed-beam scanning, Diagonal-beam scanning, Ex-protected, Parallel-beam scanning |
Operating range | 0.3 ... 7 m |
Measurement field length | 2,690 mm |
Number of beams | 135 Piece(s) |
Beam spacing | 20 mm |
Light source | LED, Infrared |
Minimum object diameter | 30 mm |
Supply voltage UB | 18 ... 30 V, DC |
Cycle time | 4.48 ms |
Number of connections | 1 Piece(s) |
Plug outlet | Axial |
Function | Sync-input, Connection to receiver, Voltage supply |
Type of connection | Connector |
Thread size | M12 |
Material | Metal |
No. of pins | 5 -pin |
Dimension (W x H x L) | 30.7 mm x 40.3 mm x 2,743 mm |
Housing material | Metal |
Metal housing | Aluminum |
Lens cover material | Plastic |
Type of display | LED |
Ambient temperature, operation | -30 ... 60 °C |
Ex-Zone | 22 |
Ex device group | II |
Degree of protection | IP 65 |
Protection class | III |
Standards applied | IEC 60947-5-2 |
Customs tariff number | 90314990 |
ECLASS 5.1.4 | 27270910 |
ECLASS 8.0 | 27270910 |
ECLASS 9.0 | 27270910 |
ECLASS 10.0 | 27270910 |
ECLASS 11.0 | 27270910 |
ECLASS 12.0 | 27270910 |
ETIM 5.0 | EC002549 |
ETIM 6.0 | EC002549 |
ETIM 7.0 | EC002549 |
Results list: 1 products found
CML720i-R20-2690.A/CN-M12-EX
Light curtain receiver
Part no.:
50126387
- Series: 720
- Application: Object measurement
- Special version: Crossed-beam scanning, Diagonal-beam scanning, Ex-...
- Operating range: 0.3 ... 7 m
Filter
Results list: 10 products found
KB DN/CAN-1000 SBA
Interconnection cable
Part no.:
50114691
- Interface: DeviceNet, CANopen
- Connection: Connector, M12 - Connector, M12
- Connection 01, version: Male, Axial
- Connection 1, no. of pins: 5 Piece(s)
KB DN/CAN-10000 SBA
Interconnection cable
Part no.:
50122338
- Interface: DeviceNet, CANopen
- Connection: Connector, M12 - Connector, M12
- Connection 01, version: Male, Axial
- Connection 1, no. of pins: 5 Piece(s)
KB DN/CAN-2000 SBA
Interconnection cable
Part no.:
50114694
- Interface: DeviceNet, CANopen
- Connection: Connector, M12 - Connector, M12
- Connection 01, version: Male, Axial
- Connection 1, no. of pins: 5 Piece(s)
KB DN/CAN-20000 SBA
Interconnection cable
Part no.:
50122339
- Interface: CANopen, DeviceNet
- Connection: Connector, M12 - Connector, M12
- Connection 01, version: Male, Axial
- Connection 1, no. of pins: 5 Piece(s)
KB DN/CAN-5000 SBA
Interconnection cable
Part no.:
50114698
- Interface: DeviceNet, CANopen
- Connection: Connector, M12 - Connector, M12
- Connection 01, version: Male, Axial
- Connection 1, no. of pins: 5 Piece(s)
KDS DN-M12-5A-M12-5A-P3-010
Interconnection cable
Part no.:
50129779
- Interface: DeviceNet, CANopen
- Connection: Connector, M12 - Connector, M12
- Connection 01, version: Female, Axial
- Connection 1, no. of pins: 5 Piece(s)
KDS DN-M12-5A-M12-5A-P3-020
Interconnection cable
Part no.:
50129780
- Interface: DeviceNet, CANopen
- Connection: Connector, M12 - Connector, M12
- Connection 01, version: Female, Axial
- Connection 1, no. of pins: 5 Piece(s)
KDS DN-M12-5A-M12-5A-P3-050
Interconnection cable
Part no.:
50129781
- Interface: DeviceNet, CANopen
- Connection: Connector, M12 - Connector, M12
- Connection 01, version: Female, Axial
- Connection 1, no. of pins: 5 Piece(s)
KDS DN-M12-5A-M12-5A-P3-100
Interconnection cable
Part no.:
50129782
- Interface: DeviceNet, CANopen
- Connection: Connector, M12 - Connector, M12
- Connection 01, version: Female, Axial
- Connection 1, no. of pins: 5 Piece(s)
KDS DN-M12-5A-M12-5A-P3-200
Interconnection cable
Part no.:
50129783
- Interface: DeviceNet, CANopen
- Connection: Connector, M12 - Connector, M12
- Connection 01, version: Female, Axial
- Connection 1, no. of pins: 5 Piece(s)
Filter
Results list: 3 products found
BT 700M.5-2SET
Mounting device set
Part no.:
50142900
- Design of mounting device: Bracket mounting
- Type of fastening, at device: Screw type, Sliding block
- Type of fastening, at system: Through-hole mounting, T slotted hole
- Mounting device material: Steel
BT-2L
Mounting bracket set
Part no.:
429056
- Design of mounting device: Angle, L-shape
- Type of fastening, at device: Screw type
- Type of fastening, at system: Through-hole mounting
- Mounting device material: Metal
BT-2Z
Mounting bracket set
Part no.:
429057
- Design of mounting device: Angle, Z-shape
- Type of fastening, at device: Screw type
- Type of fastening, at system: Through-hole mounting
- Mounting device material: Metal
Filter
Results list: 1 products found
BT-2R1
Mounting bracket set
Part no.:
429046
- Type of fastening, at device: Clampable
- Type of fastening, at system: Through-hole mounting
- Mounting device material: Metal, Plastic
- Suitable for product group: Measuring light curtains, Switching light curtains
Filter
Results list: 11 products found
BT 706M-APCXL
Mounting device
Part no.:
50146224
- Design of mounting device: Air wipe unit with cross-flow fan
- Type of fastening, at device: Pre-mounted with mounting arms
- Type of fastening, at system: Mounting arms with M8 bore hole
- Mounting device material: Steel
BT 708M-APCXL
Mounting device
Part no.:
50146225
- Design of mounting device: Air wipe unit with cross-flow fan
- Type of fastening, at device: Pre-mounted with mounting arms
- Type of fastening, at system: Mounting arms with M8 bore hole
- Mounting device material: Steel
BT 709M-APCXL
Mounting device
Part no.:
50146226
- Design of mounting device: Air wipe unit with cross-flow fan
- Type of fastening, at device: Pre-mounted with mounting arms
- Type of fastening, at system: Mounting arms with M8 bore hole
- Mounting device material: Steel
BT 712M-APCXL
Mounting device
Part no.:
50146227
- Design of mounting device: Air wipe unit with cross-flow fan
- Type of fastening, at device: Pre-mounted with mounting arms
- Type of fastening, at system: Mounting arms with M8 bore hole
- Mounting device material: Steel
BT 716M-APCXL
Mounting device
Part no.:
50146228
- Design of mounting device: Air wipe unit with cross-flow fan
- Type of fastening, at device: Pre-mounted with mounting arms
- Type of fastening, at system: Mounting arms with M8 bore hole
- Mounting device material: Steel
BT-10NC60
Sliding block set
Part no.:
425740
- Design of mounting device: Sliding block
- Type of fastening, at device: Groove mounting
- Type of fastening, at system: Mounting thread
- Mounting device material: Metal
BT-10NC64
Sliding block set
Part no.:
425741
- Design of mounting device: Sliding block
- Type of fastening, at device: Groove mounting
- Type of fastening, at system: Mounting thread
- Mounting device material: Metal
BT-10NC65
Sliding block set
Part no.:
425742
- Design of mounting device: Sliding block
- Type of fastening, at device: Groove mounting
- Type of fastening, at system: Mounting thread
- Mounting device material: Metal
BT-2P40
Mounting bracket set
Part no.:
424417
- Design of mounting device: Mounting clamp
- Type of fastening, at device: Groove mounting
- Type of fastening, at system: Groove mounting
- Mounting device material: Metal
BT-2SB10
Mounting bracket set
Part no.:
424422
- Design of mounting device: Mounting clamp
- Type of fastening, at device: Clampable, On the lateral C-groove
- Type of fastening, at system: Through-hole mounting
- Mounting device material: Metal
BT-2SB10-S
Mounting bracket set
Part no.:
424423
- Design of mounting device: Mounting clamp
- Type of fastening, at device: Clampable, On the lateral C-groove
- Type of fastening, at system: Through-hole mounting
- Mounting device material: Metal
Results list: 1 products found
SET MD12-US2-IL1.1 + Zub.
Diagnostics set
Part no.:
50121098
- Series: MD12
- Interface: USB
- Suitable for...: IO-Link sensors
Results list: 1 products found
UDC-3100-S2-R
Device column
Part no.:
549886
- Type, columns and mirrors: Device column
- Column height without foot: 3,100 mm
- Housing color: Red, RAL 3000
- Mechanical reset function: Yes
Results list: 1 products found
3D-CAD model - zip
EPLAN macro - edz