CPR14-900-m/T4

Safety light curtain receiver

Part no.: 68109433

Icon Icon Icon Icon Icon
Results list: 5 products found
BT-MSI-MD-FB-L
Support
Part no.: 427303
  • Design of mounting device: Angle, L-shape
  • Type of fastening, at device: Screw type
  • Type of fastening, at system: Through-hole mounting, Groove mounting
  • Mounting device material: Metal
Part no.: 427303
KDS S-M12-5A-M12-5A-P1-006
Interconnection cable
Part no.: 50133887
  • Connection: Connector, M12  -  Connector, M12
  • Connection 01, version: Female, Axial
  • Connection 1, no. of pins: 5 Piece(s)
  • Connection 02, version: Axial, Male
Part no.: 50133887
MLC500T14-900
Safety light curtain transmitter
Part no.: 68000109
  • Series: MLC 500
  • Application: Finger protection
  • Functions: Range reduction, Transmission channel changeover
  • Type: 4, IEC/EN 61496
Part no.: 68000109
MLC510R14-900
Safety light curtain receiver
Part no.: 68001109
  • Series: MLC 500
  • Application: Finger protection
  • Functions: Automatic start/restart, Transmission channel chan...
  • Type: 4, IEC/EN 61496
Part no.: 68001109
MSI-MD-FB
Muting interface
Part no.: 549992
  • Restart: Automatic, Manual
  • Functions: Sequence controlled 2-sensor muting, Muting enable...
  • Contacts: OSSDs
Part no.: 549992
Series COMPACTplus
Device type Receiver
Application Finger protection
Function package Muting
Functions Timing controlled 4-sensor muting, Muting restart override function, Timing controlled 2-sensor muting
Type 4, IEC/EN 61496
SIL 3, IEC 61508
SILCL 3, IEC/EN 62061
Performance Level (PL) e, EN ISO 13849-1
PFHD 2.26E-08 per hour
Mission time 20 years, EN ISO 13849-1
Category 4, EN ISO 13849
Resolution 14 mm
Protective field height 900 mm
Synchronization Optical between transmitter and receiver
Protective circuit Inductive protection, Overtemperature protection, Overvoltage protection, Polarity reversal protection, Short circuit protected, Transient protection
Supply voltage UB 24 V, DC, -20 ... 20 %
Current consumption, max. 160 mA, Without external load
Residual ripple -5 ... 5 %
Fuse External with max. 4 A semi time-lag
Number of digital switching inputs 10 Piece(s)
Type Digital switching input
Switching voltage high, min. 18.2 V
Switching voltage low, max. 2.5 V
Switching voltage, typ. 24 V
Voltage type DC
Switching current, max. 20 mA
Input resistance 1,200 Ω
Function Programmable
Function Programmable
Function Programmable
Function Programmable
Function Programmable
Function Programmable
Function Programmable
Function Programmable
Function Programmable
Function Programmable
Number of safety-related switching outputs (OSSDs) 2 Piece(s)
Number of digital switching outputs 5 Piece(s)
Type Safety-related switching output OSSD
Switching voltage high, min. 18.2 V
Switching voltage low, max. 2.5 V
Switching voltage, typ. 23 V
Voltage type DC
Current load, max. 650 mA
Load inductivity 2,200,000 µH
Load capacity 3.3 µF
Residual current, max. 0.2 mA
Residual current, typ. 0.002 mA
Voltage drop 1 V
Switching principle +24 V switching
Switching element Transistor, Push-pull
Switching principle +24 V switching
Switching element Transistor, Push-pull
Type Digital switching output
Switching voltage high, min. 18.2 V
Switching voltage low, max. 2.5 V
Switching voltage, typ. 24 V
Voltage type DC
Switching current, max. 60 mA
Switching element Transistor, PNP
Switching principle +24 V switching
Function Programmable signal output
Switching element Transistor, PNP
Switching principle +24 V switching
Function Programmable signal output
Switching element Transistor, PNP
Switching principle +24 V switching
Function Programmable signal output
Switching element Transistor, PNP
Switching principle +24 V switching
Function Programmable signal output
Switching element Transistor, NPN
Switching principle 0 V switching
Function Programmable signal output
Response time 22 ms
Restart delay time 100 ms
Number of connections 2 Piece(s)
Function Machine interface
Type of connection Connector
Thread size M12
Type Male
Material Metal
No. of pins 8 -pin
Function Local interface
Type of connection Connector
Thread size M12
Type Female
Material Plastic
No. of pins 8 -pin
Length of connection cable, max. 100 m
Permissible cable resistance to load, max. 1,000 Ω
Dimension (W x H x L) 52 mm x 1,034 mm x 55 mm
Housing material Metal
Metal housing Aluminum
Lens cover material Plastic / PMMA
Material of end caps Plastic
Net weight 2,700 g
Housing color Yellow, RAL 1021
Type of fastening Groove mounting
Type of display 7‑segment display, LED
Number of LEDs 4 Piece(s)
Type of configuration Switch, Software
Operational controls Via service interface, Slide switch
Ambient temperature, operation 0 ... 50 °C
Ambient temperature, storage -25 ... 70 °C
Relative humidity (non-condensing) 15 ... 95 %
Degree of protection IP 65
Protection class III
Certifications c TÜV NRTL US, c UL US
US patents US 6,418,546 B, US 6,876,457 B
Customs tariff number 85365019
ECLASS 8.0 27272704
ECLASS 9.0 27272704
ETIM 5.0 EC002549
ETIM 6.0 EC002549

Filter

Results list: 12 products found
CB-M12-15000S-8GF
Connection cable
Part no.: 429085
  • Connection: Connector, M12
  • Version: Axial, Female
  • No. of pins: 8 Piece(s)
  • Cable length: 15,000 mm
Part no.: 429085
KD S-M12-8A-P1-050
Connection cable
Part no.: 50135128
  • Connection: Connector, M12
  • Version: Axial, Female
  • No. of pins: 8 Piece(s)
  • Cable length: 5,000 mm
Part no.: 50135128
KD S-M12-8A-P1-100
Connection cable
Part no.: 50135129
  • Connection: Connector, M12
  • Version: Axial, Female
  • No. of pins: 8 Piece(s)
  • Cable length: 10,000 mm
Part no.: 50135129
KD S-M12-8A-P1-150
Connection cable
Part no.: 50135130
  • Connection: Connector, M12
  • Version: Axial, Female
  • No. of pins: 8 Piece(s)
  • Cable length: 15,000 mm
Part no.: 50135130
KD S-M12-8A-P1-250
Connection cable
Part no.: 50135131
  • Connection: Connector, M12
  • Version: Axial, Female
  • No. of pins: 8 Piece(s)
  • Cable length: 25,000 mm
Part no.: 50135131
KD S-M12-8A-P1-500
Connection cable
Part no.: 50135132
  • Connection: Connector, M12
  • Version: Axial, Female
  • No. of pins: 8 Piece(s)
  • Cable length: 50,000 mm
Part no.: 50135132
KD S-M12-8W-P1-050
Connection cable
Part no.: 50135133
  • Connection: Connector, M12
  • Version: Angled, Female
  • No. of pins: 8 Piece(s)
  • Cable length: 5,000 mm
Part no.: 50135133
KD S-M12-8W-P1-100
Connection cable
Part no.: 50135134
  • Connection: Connector, M12
  • Version: Angled, Female
  • No. of pins: 8 Piece(s)
  • Cable length: 10,000 mm
Part no.: 50135134
KD S-M12-8W-P1-150
Connection cable
Part no.: 50135135
  • Connection: Connector, M12
  • Version: Angled, Female
  • No. of pins: 8 Piece(s)
  • Cable length: 15,000 mm
Part no.: 50135135
KD S-M12-8W-P1-250
Connection cable
Part no.: 50135136
  • Connection: Connector, M12
  • Version: Angled, Female
  • No. of pins: 8 Piece(s)
  • Cable length: 25,000 mm
Part no.: 50135136
KS U-M12-8W-P1-030
Connection cable
Part no.: 50135143
  • Connection: Connector, M12
  • Version: Angled, Male
  • No. of pins: 8 Piece(s)
  • Cable length: 3,000 mm
Part no.: 50135143
KS U-M12-8W-P1-100
Connection cable
Part no.: 50135144
  • Connection: Connector, M12
  • Version: Angled, Male
  • No. of pins: 8 Piece(s)
  • Cable length: 10,000 mm
Part no.: 50135144

Filter

Results list: 1 products found
BT-2S
Mounting bracket set
Part no.: 560120
  • Type of fastening, at device: Screw type
  • Type of fastening, at system: Through-hole mounting
  • Mounting device material: Metal
  • Suitable for product group: Measuring light curtains, Protective sensors, Safe...
Part no.: 560120

Filter

Results list: 3 products found
BT-10NC60
Sliding block set
Part no.: 425740
  • Design of mounting device: Sliding block
  • Type of fastening, at device: Groove mounting
  • Type of fastening, at system: Mounting thread
  • Mounting device material: Metal
Part no.: 425740
BT-10NC64
Sliding block set
Part no.: 425741
  • Design of mounting device: Sliding block
  • Type of fastening, at device: Groove mounting
  • Type of fastening, at system: Mounting thread
  • Mounting device material: Metal
Part no.: 425741
BT-10NC65
Sliding block set
Part no.: 425742
  • Design of mounting device: Sliding block
  • Type of fastening, at device: Groove mounting
  • Type of fastening, at system: Mounting thread
  • Mounting device material: Metal
Part no.: 425742

Filter

Results list: 8 products found
Set-AC-MLX-2SA
Muting sensor set
Part no.: 426520
  • Number of muting sensors: 2 Piece(s)
  • Type of muting sensors: PRK 25C retro-reflective photoelectric sensors
  • Number of reflectors: 2 Piece(s)
  • Suitable for: MLD 500, MLD 300 multiple light beam safety device...
Part no.: 426520
Set-AC-MLX-2SB
Muting sensor set
Part no.: 426521
  • Number of muting sensors: 2 Piece(s)
  • Type of muting sensors: PRK 25C retro-reflective photoelectric sensors
  • Number of reflectors: 2 Piece(s)
  • Suitable for: MLD 500, MLD 300 multiple light beam safety device...
Part no.: 426521
Set-AC-MLX.2-2SA
Muting sensor set
Part no.: 426526
  • Number of muting sensors: 2 Piece(s)
  • Type of muting sensors: PRK 25C retro-reflective photoelectric sensors
  • Number of reflectors: 2 Piece(s)
  • Suitable for: MLD 500, MLD 300 multiple light beam safety device...
Part no.: 426526
Set-AC-MLX.2-2SB
Muting sensor set
Part no.: 426527
  • Number of muting sensors: 2 Piece(s)
  • Type of muting sensors: PRK 25C retro-reflective photoelectric sensors
  • Number of reflectors: 2 Piece(s)
  • Suitable for: MLD 500, MLD 300 multiple light beam safety device...
Part no.: 426527
Set-AC-MTX-2S
Muting sensor set
Part no.: 426524
  • Number of muting sensors: 2 Piece(s)
  • Type of muting sensors: PRK 25C retro-reflective photoelectric sensors
  • Number of reflectors: 2 Piece(s)
  • Suitable for: MLD 500, MLD 300 multiple light beam safety device...
Part no.: 426524
Set-AC-MTX-4S
Muting sensor set
Part no.: 426522
  • Number of muting sensors: 4 Piece(s)
  • Type of muting sensors: PRK 25C retro-reflective photoelectric sensors
  • Number of reflectors: 4 Piece(s)
  • Suitable for: MLD 500, MLD 300 multiple light beam safety device...
Part no.: 426522
Set-AC-MTX.2-2S
Muting sensor set
Part no.: 426529
  • Number of muting sensors: 2 Piece(s)
  • Type of muting sensors: PRK 25C retro-reflective photoelectric sensors
  • Number of reflectors: 2 Piece(s)
  • Suitable for: MLD 500, MLD 300 multiple light beam safety device...
Part no.: 426529
Set-AC-MTX.2-4S
Muting sensor set
Part no.: 426528
  • Number of muting sensors: 4 Piece(s)
  • Type of muting sensors: PRK 25C retro-reflective photoelectric sensors
  • Number of reflectors: 4 Piece(s)
  • Suitable for: MLD 500, MLD 300 multiple light beam safety device...
Part no.: 426528
Results list: 1 products found
AC-TRSet1
Test piece set
Part no.: 430428
Part no.: 430428
Results list: 1 products found
UM60-900
Deflecting mirror
Part no.: 529609
  • Mirror length: 960 mm
Part no.: 529609
3D-CAD model - CPR14-900-m/T4 - zip
EPLAN macro - zip
Diagnostic software - Upgrade SafetyLab V 1.1.0.67 - zip
Diagnostic software - SafetyLab V1.1.0.67 - zip
Software upgrade - Compatibility Update Vista/Win7 - zip
Software - Query RS232 - zip
Operating instructions - pdf
Software description - pdf
Declaration of Conformity - pdf
Certificate - TÜV Süd - pdf
Certificate - c TÜV NRTL US - pdf