CSL710-R40-1570.A/L-M12-67

Light curtain receiver

Part no.: 50146157

Icon Icon Icon Icon
Series 710
Operating principle Throughbeam principle
Device type Receiver
Application Precise object detection
Special version Parallel-beam scanning, Crossed-beam scanning, Diagonal-beam scanning
Operating range Guaranteed operating range
Operating range 0.3 ... 7 m
Operating range limit Typical operating range
Operating range limit 0.2 ... 9 m
Measurement field length 1,570 mm
Number of beams 56 Piece(s)
Beam spacing 40 mm
Minimum object diameter 50 mm
Protective circuit Polarity reversal protection, Short circuit protected, Transient protection
Supply voltage UB 18 ... 30 V, DC
Residual ripple 0 ... 15 %, From UB
Open-circuit current 0 ... 435 mA, The specified values refer to the entire package consisting of transmitter and receiver.
Output current, max. 100 mA
Input resistance 6,000 Ω
Number of inputs/outputs selectable 4 Piece(s)
Type Inputs/outputs selectable
Voltage type, outputs DC
Switching voltage, outputs Typ. UB / 0 V
Voltage type, inputs DC
Switching voltage, inputs low: ≤ 4 V, high: ≥6V
Activation/disable delay 0 ... 1 ms
Readiness delay 400 ms
Cycle time 2.08 ms
Response time per beam 30 µs
Type IO-Link
COM mode COM2, COM3
Min. cycle time COM2 = 2.3 ms
Specification V1.1, V1.0.1
Type IO-Link
Function Service, Configuration via software
Number of connections 2 Piece(s)
Plug outlet Axial
Function Voltage supply, Configuration interface, Signal IN, Signal OUT
Thread size M12
Type Male
Material Metal
No. of pins 8 -pin
Encoding A-coded
Function Connection to transmitter
Type of connection Connector
Thread size M12
Type Female
Material Metal
No. of pins 5 -pin
Encoding A-coded
Design Cubic
Dimension (W x H x L) 30.7 mm x 54.8 mm x 1,675 mm
Housing material Metal
Metal housing Aluminum
Lens cover material Plastic / PMMA
Net weight 2,250 g
Housing color Red
Type of fastening Groove mounting, Via optional mounting device
Type of display LED, OLED display
Number of LEDs 2 Piece(s)
Type of configuration Teach-in, Software
Operational controls Membrane keyboard
Ambient temperature, operation -30 ... 60 °C
Ambient temperature, storage -40 ... 70 °C
Degree of protection IP 67
Protection class III
Certifications c CSA US
Standards applied IEC 60947-5-2
Customs tariff number 90314990
ECLASS 5.1.4 27270910
ECLASS 8.0 27270910
ECLASS 9.0 27270910
ECLASS 10.0 27270910
ECLASS 11.0 27270910
ECLASS 12.0 27270910
ETIM 5.0 EC002549
ETIM 6.0 EC002549
ETIM 7.0 EC002549
Results list: 1 products found
CSL710-T40-2210.A-M12
Light curtain transmitter
Part no.: 50129055
  • Series: 710
  • Operating principle: Throughbeam principle
  • Special version: Parallel-beam scanning, Crossed-beam scanning, Dia...
  • Operating range: 0.3 ... 7 m
Part no.: 50129055

Filter

Results list: 3 products found
KD S-M12-8A-P1-020
Connection cable
Part no.: 50135127
  • Connection: Connector, M12
  • Version: Axial, Female
  • No. of pins: 8 Piece(s)
  • Cable length: 2,000 mm
Part no.: 50135127
KD S-M12-8A-P1-050
Connection cable
Part no.: 50135128
  • Connection: Connector, M12
  • Version: Axial, Female
  • No. of pins: 8 Piece(s)
  • Cable length: 5,000 mm
Part no.: 50135128
KD S-M12-8A-P1-100
Connection cable
Part no.: 50135129
  • Connection: Connector, M12
  • Version: Axial, Female
  • No. of pins: 8 Piece(s)
  • Cable length: 10,000 mm
Part no.: 50135129

Filter

Results list: 12 products found
K-DS M12A-8P-4P-2m-L-PUR
Interconnection cable
Part no.: 50120999
  • Connection: Connector, M12  -  Connector, M12
  • Connection 01, version: Female, Axial
  • Connection 1, no. of pins: 8 Piece(s)
  • Connection 02, version: Axial, Male
Part no.: 50120999
K-DS M12A-8P-4P-5m-L-PUR
Interconnection cable
Part no.: 50121000
  • Connection: Connector, M12  -  Connector, M12
  • Connection 01, version: Female, Axial
  • Connection 1, no. of pins: 8 Piece(s)
  • Connection 02, version: Axial, Male
Part no.: 50121000
KB DN/CAN-1000 SBA
Interconnection cable
Part no.: 50114691
  • Interface: DeviceNet, CANopen
  • Connection: Connector, M12  -  Connector, M12
  • Connection 01, version: Male, Axial
  • Connection 1, no. of pins: 5 Piece(s)
Part no.: 50114691
KB DN/CAN-10000 SBA
Interconnection cable
Part no.: 50122338
  • Interface: DeviceNet, CANopen
  • Connection: Connector, M12  -  Connector, M12
  • Connection 01, version: Male, Axial
  • Connection 1, no. of pins: 5 Piece(s)
Part no.: 50122338
KB DN/CAN-2000 SBA
Interconnection cable
Part no.: 50114694
  • Interface: DeviceNet, CANopen
  • Connection: Connector, M12  -  Connector, M12
  • Connection 01, version: Male, Axial
  • Connection 1, no. of pins: 5 Piece(s)
Part no.: 50114694
KB DN/CAN-20000 SBA
Interconnection cable
Part no.: 50122339
  • Interface: CANopen, DeviceNet
  • Connection: Connector, M12  -  Connector, M12
  • Connection 01, version: Male, Axial
  • Connection 1, no. of pins: 5 Piece(s)
Part no.: 50122339
KB DN/CAN-5000 SBA
Interconnection cable
Part no.: 50114698
  • Interface: DeviceNet, CANopen
  • Connection: Connector, M12  -  Connector, M12
  • Connection 01, version: Male, Axial
  • Connection 1, no. of pins: 5 Piece(s)
Part no.: 50114698
KDS DN-M12-5A-M12-5A-P3-010
Interconnection cable
Part no.: 50129779
  • Interface: DeviceNet, CANopen
  • Connection: Connector, M12  -  Connector, M12
  • Connection 01, version: Female, Axial
  • Connection 1, no. of pins: 5 Piece(s)
Part no.: 50129779
KDS DN-M12-5A-M12-5A-P3-020
Interconnection cable
Part no.: 50129780
  • Interface: DeviceNet, CANopen
  • Connection: Connector, M12  -  Connector, M12
  • Connection 01, version: Female, Axial
  • Connection 1, no. of pins: 5 Piece(s)
Part no.: 50129780
KDS DN-M12-5A-M12-5A-P3-050
Interconnection cable
Part no.: 50129781
  • Interface: DeviceNet, CANopen
  • Connection: Connector, M12  -  Connector, M12
  • Connection 01, version: Female, Axial
  • Connection 1, no. of pins: 5 Piece(s)
Part no.: 50129781
KDS DN-M12-5A-M12-5A-P3-100
Interconnection cable
Part no.: 50129782
  • Interface: DeviceNet, CANopen
  • Connection: Connector, M12  -  Connector, M12
  • Connection 01, version: Female, Axial
  • Connection 1, no. of pins: 5 Piece(s)
Part no.: 50129782
KDS DN-M12-5A-M12-5A-P3-200
Interconnection cable
Part no.: 50129783
  • Interface: DeviceNet, CANopen
  • Connection: Connector, M12  -  Connector, M12
  • Connection 01, version: Female, Axial
  • Connection 1, no. of pins: 5 Piece(s)
Part no.: 50129783

Filter

Results list: 2 products found
BT-2L
Mounting bracket set
Part no.: 429056
  • Design of mounting device: Angle, L-shape
  • Type of fastening, at device: Screw type
  • Type of fastening, at system: Through-hole mounting
  • Mounting device material: Metal
Part no.: 429056
BT-2Z
Mounting bracket set
Part no.: 429057
  • Design of mounting device: Angle, Z-shape
  • Type of fastening, at device: Screw type
  • Type of fastening, at system: Through-hole mounting
  • Mounting device material: Metal
Part no.: 429057

Filter

Results list: 1 products found
BT-2R1
Mounting bracket set
Part no.: 429046
  • Type of fastening, at device: Clampable
  • Type of fastening, at system: Through-hole mounting
  • Mounting device material: Metal, Plastic
  • Suitable for product group: Measuring light curtains, Switching light curtains
Part no.: 429046

Filter

Results list: 11 products found
BT 706M-APCXL
Mounting device
Part no.: 50146224
  • Design of mounting device: Air wipe unit with cross-flow fan
  • Type of fastening, at device: Pre-mounted with mounting arms
  • Type of fastening, at system: Mounting arms with M8 bore hole
  • Mounting device material: Steel
Part no.: 50146224
BT 708M-APCXL
Mounting device
Part no.: 50146225
  • Design of mounting device: Air wipe unit with cross-flow fan
  • Type of fastening, at device: Pre-mounted with mounting arms
  • Type of fastening, at system: Mounting arms with M8 bore hole
  • Mounting device material: Steel
Part no.: 50146225
BT 709M-APCXL
Mounting device
Part no.: 50146226
  • Design of mounting device: Air wipe unit with cross-flow fan
  • Type of fastening, at device: Pre-mounted with mounting arms
  • Type of fastening, at system: Mounting arms with M8 bore hole
  • Mounting device material: Steel
Part no.: 50146226
BT 712M-APCXL
Mounting device
Part no.: 50146227
  • Design of mounting device: Air wipe unit with cross-flow fan
  • Type of fastening, at device: Pre-mounted with mounting arms
  • Type of fastening, at system: Mounting arms with M8 bore hole
  • Mounting device material: Steel
Part no.: 50146227
BT 716M-APCXL
Mounting device
Part no.: 50146228
  • Design of mounting device: Air wipe unit with cross-flow fan
  • Type of fastening, at device: Pre-mounted with mounting arms
  • Type of fastening, at system: Mounting arms with M8 bore hole
  • Mounting device material: Steel
Part no.: 50146228
BT-10NC60
Sliding block set
Part no.: 425740
  • Design of mounting device: Sliding block
  • Type of fastening, at device: Groove mounting
  • Type of fastening, at system: Mounting thread
  • Mounting device material: Metal
Part no.: 425740
BT-10NC64
Sliding block set
Part no.: 425741
  • Design of mounting device: Sliding block
  • Type of fastening, at device: Groove mounting
  • Type of fastening, at system: Mounting thread
  • Mounting device material: Metal
Part no.: 425741
BT-10NC65
Sliding block set
Part no.: 425742
  • Design of mounting device: Sliding block
  • Type of fastening, at device: Groove mounting
  • Type of fastening, at system: Mounting thread
  • Mounting device material: Metal
Part no.: 425742
BT-2P40
Mounting bracket set
Part no.: 424417
  • Design of mounting device: Mounting clamp
  • Type of fastening, at device: Groove mounting
  • Type of fastening, at system: Groove mounting
  • Mounting device material: Metal
Part no.: 424417
BT-2SB10
Mounting bracket set
Part no.: 424422
  • Design of mounting device: Mounting clamp
  • Type of fastening, at device: Clampable, On the lateral C-groove
  • Type of fastening, at system: Through-hole mounting
  • Mounting device material: Metal
Part no.: 424422
BT-2SB10-S
Mounting bracket set
Part no.: 424423
  • Design of mounting device: Mounting clamp
  • Type of fastening, at device: Clampable, On the lateral C-groove
  • Type of fastening, at system: Through-hole mounting
  • Mounting device material: Metal
Part no.: 424423

Filter

Results list: 5 products found
MD 248i-12-8K/L4-2R2K
Distribution box
Part no.: 50131483
  • Series: MD 200i
  • Interface: PROFINET, IO-Link
  • Suitable for...: IO-Link sensors
Part no.: 50131483
MD 258i-12-8K/L4-2R2K
Distribution box
Part no.: 50131485
  • Series: MD 200i
  • Interface: EtherNet IP, Modbus TCP, IO-Link
  • Suitable for...: IO-Link sensors
Part no.: 50131485
MD 748i-11-42/L5-2222
Distribution box
Part no.: 50131482
  • Series: MD 700i
  • Interface: PROFINET, IO-Link
  • Suitable for...: IO-Link sensors
Part no.: 50131482
MD 758i-11-42/L5-2222
Distribution box
Part no.: 50131484
  • Series: MD 700i
  • Interface: EtherNet IP, Modbus TCP, IO-Link
  • Suitable for...: IO-Link sensors
Part no.: 50131484
SET MD12-US2-IL1.1 + Zub.
Diagnostics set
Part no.: 50121098
  • Series: MD12
  • Interface: USB
  • Suitable for...: IO-Link sensors
Part no.: 50121098
3D-CAD model - . - zip
IODD - V 1.1 - zip
IODD - V 1.0.1 - zip
Configuration software - Sensor Studio - zip
Configuration software - IO-Link Device Collection - zip
Configuration software - IO-Link USB-Master - zip
Software - IO-Link Function Block for TwinCAT 3.x - zip
Software - IO-Link Function Block for TIA V16 - zip
Declaration of Conformity - pdf