CSL710-T40-1570.A-M12-67
Light curtain transmitter
SEKĀ 8,457.48*
Delivery to be confirmed
Series | 710 |
Operating principle | Throughbeam principle |
Device type | Transmitter |
Application | Precise object detection |
Special version | Crossed-beam scanning Diagonal-beam scanning Parallel-beam scanning |
Operating range | Guaranteed operating range |
Operating range | 0.3 ... 7 m |
Operating range limit | Typical operating range |
Operating range limit | 0.2 ... 9 m |
Measurement field length | 1,570 mm |
Number of beams | 56 Piece(s) |
Beam spacing | 40 mm |
Light source | LED,Ā Infrared |
Wavelength | 940 nm |
Minimum object diameter | 50 mm |
Protective circuit | Polarity reversal protection Short circuit protected Transient protection |
Supply voltage UB | 18 ... 30 V,Ā DC |
Residual ripple | 0 ... 15 %,Ā From UB |
Open-circuit current | 0 ... 435 mA,Ā The specified values refer to the entire package consisting of transmitter and receiver. |
Readiness delay | 400 ms |
Cycle time | 2.08 ms |
Number of connections | 1 Piece(s) |
Plug outlet | Axial |
Function | Connection to receiver Sync-input Voltage supply |
Type of connection | Connector |
Thread size | M12 |
Type | Male |
Material | Metal |
No. of pins | 5 -pin |
Encoding | A-coded |
Design | Cubic |
Dimension (W x H x L) | 30.7 mmĀ xĀ 40.3 mmĀ xĀ 1,675 mm |
Housing material | Metal |
Metal housing | Aluminum |
Lens cover material | Plastic / PMMA |
Net weight | 2,250 g |
Housing color | Red |
Type of fastening | Groove mounting Via optional mounting device |
Type of display | LED |
Number of LEDs | 1 Piece(s) |
Ambient temperature, operation | -30 ... 60 °C |
Ambient temperature, storage | -40 ... 70 °C |
Degree of protection | IP 67 |
Protection class | III |
Certifications | c CSA US |
Standards applied | IEC 60947-5-2 |
Customs tariff number | 90314990 |
ECLASS 5.1.4 | 27270910 |
ECLASS 8.0 | 27270910 |
ECLASS 9.0 | 27270910 |
ECLASS 10.0 | 27270910 |
ECLASS 11.0 | 27270910 |
ECLASS 12.0 | 27270910 |
ETIM 5.0 | EC002549 |
ETIM 6.0 | EC002549 |
ETIM 7.0 | EC002549 |