LV463.XR7/2TC-150-M12

Fiber optic amplifier

Part no.: 50133993

Icon Icon
Series 463
Suitable for Plastic fiber optics, Glass fiber optics
Special version Large operating range
Light source LED, Red
Wavelength 660 nm
Transmitted-signal shape Pulsed
Protective circuit Polarity reversal protection, Short circuit protected
Fiber optic connection Clamp
Supply voltage UB 12 ... 24 V, DC
Residual ripple 0 ... 10 %, From UB
Open-circuit current 0 ... 40 mA
Number of digital switching outputs 1 Piece(s)
Type Current
Switching element Transistor, NPN
Switching principle Light/dark reversible
Switching frequency 21 Hz
Response time 24 ms
Switch-on/-off delay Switch-on/-off delay
Readiness delay 500 ms
Wiping contact Wiping contact
Number of connections 1 Piece(s)
Function Signal OUT, Signal IN, Voltage supply
Type of connection Cable with connector
Cable length 150 mm
Cable color Black
Wire cross section 0.25 mm²
Thread size M12
Design Cubic
Dimension (W x H x L) 10 mm x 31.5 mm x 72 mm
Housing material Plastic
Plastic housing ABS
Net weight 50 g
Housing color Black, Red
Type of fastening Via optional mounting device
Type of display LED
Number of LEDs 1 Piece(s)
Operational controls Rocker pressure switch, Slide switch
Function of the operational control Light/dark switching, Sensitivity adjustment, Switching range adjustment
Ambient temperature, operation -10 ... 55 °C
Ambient temperature, storage -20 ... 85 °C
Degree of protection IP 50, NEMA 1
Certifications c UL US
Standards applied IEC 60947-5-2
Customs tariff number 85423390
ECLASS 8.0 27270905
ECLASS 9.0 27270905
ETIM 5.0 EC002651
ETIM 6.0 EC002651
Results list: 77 products found
GF-ETB-SS-305-SM
Glass fiber optics type diffuse reflective
Part no.: 50134919
  • Operating principle: Diffuse reflection principle
  • Area of application: General applications
  • Special version: Heat resistant
  • Light beam exit: On face
Part no.: 50134919

SEK 2,325.24*

Delivery to be confirmed

GF-ETG-BR-305-IQ
Glass fiber optics type diffuse reflective
Part no.: 50126483
  • Operating principle: Diffuse reflection principle
  • Area of application: General applications
  • Special version: Heat resistant
  • Light beam exit: On face
Part no.: 50126483

SEK 1,980.72*

Delivery to be confirmed

GF-ETG-BR-310-IQ
Glass fiber optics type diffuse reflective
Part no.: 50126485
  • Operating principle: Diffuse reflection principle
  • Area of application: General applications
  • Special version: Heat resistant
  • Light beam exit: On face
Part no.: 50126485

SEK 2,265.84*

Available immediately

5 currently available