IS 144 PP/2NO-40N-TB.4

Inductive switch

Part no.: 50130016

Icon Icon
Series 144
Typ. operating range limit Sn 40 mm
Operating range Sa 0 ... 32 mm
Protective circuit Overload protection
Polarity reversal protection
Short circuit protected
Supply voltage UB 10 ... 30 V, DC
Residual ripple 10 %, From UB
Open-circuit current 0 ... 10 mA
Temperature drift, max. (in % of Sr) 10 %
Repeatability, max. (in % of Sr) 1 %
Switching hysteresis 15 %
Number of digital switching outputs 1 Piece(s)
Voltage type DC
Switching current, max. 200 mA
Residual current, max. 0.01 mA
Voltage drop ≤ 2 V
Switching element Transistor, NPN
Switching principle NO (normally open)
Switching frequency 100 Hz
Number of connections 1 Piece(s)
Function Signal OUT
Voltage supply
Type of connection Terminal
No. of pins 4 -pin
Design Cubic
Dimension (W x H x L) 115 mm x 40 mm x 140 mm
Type of installation Non-embedded
Housing material Plastic
Plastic housing Polybutylene (PBT)
Sensing face material Plastic, Polybutylene (PBT)
Housing color Black
Red, RAL 3000
Type of fastening Through-hole mounting
Standard measuring plate 120 x 120 mm², Fe360
Type of display LED
Number of LEDs 2 Piece(s)
Ambient temperature, operation -25 ... 70 °C
Ambient temperature, storage -25 ... 70 °C
Degree of protection IP 67
Standards applied IEC 60947-5-2
Fe360 steel 1
Customs tariff number 85365019
ECLASS 5.1.4 27270101
ECLASS 8.0 27270101
ECLASS 9.0 27270101
ECLASS 10.0 27270101
ECLASS 11.0 27270101
ECLASS 12.0 27274001
ECLASS 13.0 27274001
ECLASS 14.0 27274001
ETIM 5.0 EC002714
ETIM 6.0 EC002714
ETIM 7.0 EC002714
ETIM 8.0 EC002714
ETIM 9.0 EC002714
EPLAN macro - edz
EC declaration of conformity - pdf