CML720i-R10-2380.A/CN-M12-EX

Light curtain receiver

Part no.: 50127801

£3,585.60*

Delivery to be confirmed

Icon Icon
Series 720
Operating principle Throughbeam principle
Device type Receiver
Contains 2x BT-NC sliding block
Application Object measurement
Special version Parallel-beam scanning, Crossed-beam scanning, Diagonal-beam scanning, Ex-protected
Operating range 0.3 ... 7 m
Measurement field length 2,380 mm
Number of beams 238 Piece(s)
Beam spacing 10 mm
Minimum object diameter 20 mm
Supply voltage UB 18 ... 30 V, DC
Number of inputs/outputs selectable 2 Piece(s)
Type Inputs/outputs selectable
Cycle time 7.6 ms
Response time per beam 30 µs
Type CANopen, IO-Link
COM mode COM2
Function Process
Number of connections 2 Piece(s)
Plug outlet Axial
Function Voltage supply, Configuration interface, Connection to transmitter, Signal IN, Signal OUT
Type of connection Connector
Thread size M12
Material Metal
No. of pins 8 -pin
Function BUS IN, BUS OUT
Type of connection Connector
Thread size M12
Material Metal
No. of pins 5 -pin
Dimension (W x H x L) 30.7 mm x 54.8 mm x 2,408 mm
Housing material Metal
Metal housing Aluminum
Lens cover material Plastic
Type of display LED, OLED display
Type of configuration Software
Operational controls Membrane keyboard
Ambient temperature, operation -30 ... 60 °C
Ex-Zone 2, 22
Ex device group II
Degree of protection IP 65
Protection class III
Standards applied IEC 60947-5-2
Customs tariff number 90314990
ECLASS 5.1.4 27270910
ECLASS 8.0 27270910
ECLASS 9.0 27270910
ECLASS 10.0 27270910
ECLASS 11.0 27270910
ECLASS 12.0 27270910
ETIM 5.0 EC002549
ETIM 6.0 EC002549
ETIM 7.0 EC002549
Results list: 1 products found
CML720i-T10-2380.A-M12-EX
Light curtain transmitter
Part no.: 50127805
  • Series: 720
  • Application: Object measurement
  • Special version: Parallel-beam scanning, Crossed-beam scanning, Dia...
  • Operating range: 0.3 ... 7 m
Part no.: 50127805

£2,491.56*

Delivery to be confirmed

Filter

Results list: 5 products found
KD U-M12-5A-P1-020
Connection cable
Part no.: 50133839
  • Connection: Connector, M12
  • Version: Axial, Female
  • No. of pins: 5 Piece(s)
  • Cable length: 2,000 mm
Part no.: 50133839

£11.77*

Delivery to be confirmed