KDS U-M124WM124A-T2104-015

Interconnection cable

Part no.: 50140497

Icon Icon
Type of connection Connector
Thread size M12
Type Female
No. of pins 4 -pin
Encoding A-coded
Version Angled
Connector, LED No
Type of connection Connector
Thread size M12
Type Male
No. of pins 4 -pin
Encoding A-coded
Version Axial
Lock Screw fitting, nickel-plated brass, recommended torque 0.5 Nm, self-locking
Sheathing color Yellow
Shielded No
Silicone-free Yes
Cable design Interconnection cable
Cable length 1,500 mm
Sheathing material TPE
Wire insulation PVC
Suitability for drag chains Yes
Traverse rate Max. 3.3 m/s with horiz. traverse path of 5m and and max. acceleration of 5m/s²
Width across flats 14.5 mm
Bending cycles 1,000,000 Piece(s)
Degree of protection IP 65
IP 67
NEMA 6P
Customs tariff number 85444290
ECLASS 5.1.4 27279201
ECLASS 8.0 27279218
ECLASS 9.0 27060311
ECLASS 10.0 27060311
ECLASS 11.0 27060311
ECLASS 12.0 27060311
ETIM 5.0 EC001855
ETIM 6.0 EC001855
ETIM 7.0 EC001855