Measuring light curtains
These devices are perfect for measuring moving objects as they pass by. The measurement results can be output via the fully integrated interface. At the same time, the programmable switching outputs allow downstream elements to be manipulated. Likewise, multiple light curtains can be cascaded. The nearly unlimited possibilities for configuring multiple measurement areas and evaluation functions make the devices problem solvers for a variety of measurement tasks. The range of available resolutions and measurement field lengths ensures optimum adaptation to your application.
Overview
Article list
Article list
Product selector
Filter
Results list: 192 products found
Combination product
CML720i-T05-160.A-M12
Light curtain transmitter
Part no.:
50119369
- Measurement field length: 160 mm
- Beam spacing: 5 mm
- Special version: Crossed-beam scanning, Diagonal-beam scanning, Par...
CML720i-R05-160.A/L-M12
Light curtain receiver
Part no.:
50119716
- Measurement field length: 160 mm
- Beam spacing: 5 mm
- Special version: Crossed-beam scanning, Diagonal-beam scanning, Par...
Combination product
CML720i-T05-240.A-M12
Light curtain transmitter
Part no.:
50119370
- Measurement field length: 240 mm
- Beam spacing: 5 mm
- Special version: Crossed-beam scanning, Diagonal-beam scanning, Par...
CML720i-R05-240.A/L-M12
Light curtain receiver
Part no.:
50119717
- Measurement field length: 240 mm
- Beam spacing: 5 mm
- Special version: Crossed-beam scanning, Diagonal-beam scanning, Par...
Combination product
CML720i-T05-320.A-M12
Light curtain transmitter
Part no.:
50119371
- Measurement field length: 320 mm
- Beam spacing: 5 mm
- Special version: Crossed-beam scanning, Diagonal-beam scanning, Par...
CML720i-R05-320.A/L-M12
Light curtain receiver
Part no.:
50119718
- Measurement field length: 320 mm
- Beam spacing: 5 mm
- Special version: Crossed-beam scanning, Diagonal-beam scanning, Par...
Combination product
CML720i-T05-400.A-M12
Light curtain transmitter
Part no.:
50119372
- Measurement field length: 400 mm
- Beam spacing: 5 mm
- Special version: Crossed-beam scanning, Diagonal-beam scanning, Par...
CML720i-R05-400.A/L-M12
Light curtain receiver
Part no.:
50119719
- Measurement field length: 400 mm
- Beam spacing: 5 mm
- Special version: Crossed-beam scanning, Diagonal-beam scanning, Par...
Combination product
CML720i-T05-480.A-M12
Light curtain transmitter
Part no.:
50119373
- Measurement field length: 480 mm
- Beam spacing: 5 mm
- Special version: Crossed-beam scanning, Diagonal-beam scanning, Par...
CML720i-R05-480.A/L-M12
Light curtain receiver
Part no.:
50119720
- Measurement field length: 480 mm
- Beam spacing: 5 mm
- Special version: Crossed-beam scanning, Diagonal-beam scanning, Par...
Combination product
CML720i-T05-560.A-M12
Light curtain transmitter
Part no.:
50119374
- Measurement field length: 560 mm
- Beam spacing: 5 mm
- Special version: Crossed-beam scanning, Diagonal-beam scanning, Par...
CML720i-R05-560.A/L-M12
Light curtain receiver
Part no.:
50119721
- Measurement field length: 560 mm
- Beam spacing: 5 mm
- Special version: Crossed-beam scanning, Diagonal-beam scanning, Par...
Combination product
CML720i-T05-640.A-M12
Light curtain transmitter
Part no.:
50119375
- Measurement field length: 640 mm
- Beam spacing: 5 mm
- Special version: Crossed-beam scanning, Diagonal-beam scanning, Par...
CML720i-R05-640.A/L-M12
Light curtain receiver
Part no.:
50119722
- Measurement field length: 640 mm
- Beam spacing: 5 mm
- Special version: Crossed-beam scanning, Diagonal-beam scanning, Par...
Combination product
CML720i-T05-720.A-M12
Light curtain transmitter
Part no.:
50119376
- Measurement field length: 720 mm
- Beam spacing: 5 mm
- Special version: Crossed-beam scanning, Diagonal-beam scanning, Par...
CML720i-R05-720.A/L-M12
Light curtain receiver
Part no.:
50119723
- Measurement field length: 720 mm
- Beam spacing: 5 mm
- Special version: Crossed-beam scanning, Diagonal-beam scanning, Par...
Combination product
CML720i-T05-800.A-M12
Light curtain transmitter
Part no.:
50119377
- Measurement field length: 800 mm
- Beam spacing: 5 mm
- Special version: Crossed-beam scanning, Diagonal-beam scanning, Par...
CML720i-R05-800.A/L-M12
Light curtain receiver
Part no.:
50119724
- Measurement field length: 800 mm
- Beam spacing: 5 mm
- Special version: Crossed-beam scanning, Diagonal-beam scanning, Par...
Combination product
CML720i-T05-880.A-M12
Light curtain transmitter
Part no.:
50119378
- Measurement field length: 880 mm
- Beam spacing: 5 mm
- Special version: Crossed-beam scanning, Diagonal-beam scanning, Par...
CML720i-R05-880.A/L-M12
Light curtain receiver
Part no.:
50119725
- Measurement field length: 880 mm
- Beam spacing: 5 mm
- Special version: Crossed-beam scanning, Diagonal-beam scanning, Par...
Combination product
CML720i-T05-960.A-M12
Light curtain transmitter
Part no.:
50119379
- Measurement field length: 960 mm
- Beam spacing: 5 mm
- Special version: Crossed-beam scanning, Diagonal-beam scanning, Par...
CML720i-R05-960.A/L-M12
Light curtain receiver
Part no.:
50119726
- Measurement field length: 960 mm
- Beam spacing: 5 mm
- Special version: Crossed-beam scanning, Diagonal-beam scanning, Par...
Combination product
CML720i-T05-1040.A-M12
Light curtain transmitter
Part no.:
50119380
- Measurement field length: 1,040 mm
- Beam spacing: 5 mm
- Special version: Crossed-beam scanning, Diagonal-beam scanning, Par...
CML720i-R05-1040.A/L-M12
Light curtain receiver
Part no.:
50119727
- Measurement field length: 1,040 mm
- Beam spacing: 5 mm
- Special version: Crossed-beam scanning, Diagonal-beam scanning, Par...
Part data of: 12/05/2026