Optical distance sensors
Optical distance sensors perform different measurement tasks in various applications with varying requirements with regard to accuracy, resolution and size. To meet these diverse needs, the operating principles of triangulation, propagation time measurement and phase measurement in different sensor sizes and specifications are covered by a wide range of optical distance sensors.
Overview
Article list
Article list
Product selector
Filter
Results list: 26 products found
ODS9L1.8/L6X-1050,200-M12
Optical distance sensor
Part no.:
50151569
- Measurement range, max.: 50 ... 1,050 mm
- Connection: Cable with connector, M12
ODS9L2.8/LAK-1050-M12
Optical distance sensor
Part no.:
50151568
- Measurement range, max.: 50 ... 1,050 mm
- Analog output: Analog output, Configurable, factory setting: curr...
- Connection: Connector, M12
- Special version: Deactivation input, Activation input, Teach input
ODS9L1.8/LAK-650-M12
Optical distance sensor
Part no.:
50147809
- Measurement range, max.: 50 ... 650 mm
- Analog output: Analog output, Configurable, factory setting: curr...
- Connection: Connector, M12
- Special version: Deactivation input, Activation input, Teach input
ODS9L2.8/L6X-1050-M12
Optical distance sensor
Part no.:
50147694
- Measurement range, max.: 50 ... 1,050 mm
- Connection: Connector, M12
ODS9L1.8/LAK-1050-M12
Optical distance sensor
Part no.:
50146971
- Measurement range, max.: 50 ... 1,050 mm
- Analog output: Analog output, Configurable, factory setting: curr...
- Connection: Connector, M12
- Special version: Deactivation input, Activation input, Teach input
ODS9L1.8/LAK-100-M12
Optical distance sensor
Part no.:
50146442
- Measurement range, max.: 50 ... 100 mm
- Analog output: Analog output, Configurable, factory setting: curr...
- Connection: Connector, M12
- Special version: Teach input, Activation input, Deactivation input
ODS9L2.8/LKA.02-450-M12
Optical distance sensor
Part no.:
50142241
- Measurement range, max.: 50 ... 450 mm
- Analog output: Analog output, Voltage
- Connection: Connector, M12
- Special version: Special software, Activation input, Deactivation i...
ODS9L2.8/LAK.P-450-M12
Optical distance sensor
Part no.:
50141870
- Measurement range, max.: 50 ... 450 mm
- Analog output: Analog output, Configurable, factory setting: curr...
- Connection: Connector, M12
- Special version: Teach input, Activation input, Deactivation input
ODS9L1.8/LAK-450-M12
Optical distance sensor
Part no.:
50141322
- Measurement range, max.: 50 ... 450 mm
- Analog output: Analog output, Configurable, factory setting: curr...
- Connection: Connector, M12
- Special version: Activation input, Deactivation input, Teach input
ODS9L2.8/LQZ-650-M12
Optical distance sensor
Part no.:
50138330
- Measurement range, max.: 50 ... 650 mm
- Connection: Connector, M12
ODS9L2.8/LQZ-450-M12
Optical distance sensor
Part no.:
50138329
- Measurement range, max.: 50 ... 450 mm
- Connection: Connector, M12
ODS9L2.8/LQZ-100-M12
Optical distance sensor
Part no.:
50138328
- Measurement range, max.: 50 ... 100 mm
- Connection: Connector, M12
Part data of: 12/05/2026