Ultrasonic distance sensors
Ultrasonic distance sensors can reliably detect partially or fully transparent objects and perform precise distance measurements. In addition, measurements can be performed in dusty, hazy or humid environments. Versions are available either with plastic or metal housing.
Overview
Article list
Article list
Product selector
Filter
Results list: 4 products found
DMU418B-1300.X3/LTV-M12
Ultrasonic distance sensor
Part no.:
50124264
- Analog output: Analog output, Voltage
- Resolution: 1.0 mm
- Special version: Multiplex operation, Synchronous operation
DMU418B-1300.X3/LTC-M12
Ultrasonic distance sensor
Part no.:
50124263
- Analog output: Analog output, Current
- Resolution: 1.0 mm
- Special version: Multiplex operation, Synchronous operation
DMU418B-400.X3/LTV-M12
Ultrasonic distance sensor
Part no.:
50124261
- Analog output: Analog output, Voltage
- Resolution: 0.1 ... 0.5 mm
- Special version: Multiplex operation, Synchronous operation
DMU418B-400.X3/LTC-M12
Ultrasonic distance sensor
Part no.:
50124260
- Analog output: Analog output, Current
- Resolution: 0.1 ... 0.5 mm
- Special version: Multiplex operation, Synchronous operation
Part data of: 12/05/2026