IO-Link connection units
Overview
IO-Link master and hubs: the MD7 system
I/O modules with IO-Link interface for a wide range of automation tasks
At the core of adaptable, transparent, and powerful automation lies the MD7 system from Leuze. IO-Link sensors transmit not only process data, but also device information, diagnostic data, and event messages. Leuze's Ethernet-based I/O modules with IO-Link technology combine the data, and connect the individual machine modules to the control and superior systems. This makes the machinery modular.
The IO-Link masters, which work with a variety of protocols, enable sensors and actuators to be flexibly integrated into existing infrastructures with different fieldbus and control systems. Process and device information is reliably transmitted from the individual IO-Link devices to superior management systems or cloud applications. Leuze's IO-Link modules and any other connected sensors and actuators are centrally commissioned, parameterized, and diagnosed via a web browser. IO-Link hubs can be used to expand the system economically and as needed.