Capacitive sensors
Capacitive sensors can detect solid, liquid or granular objects. With these sensors highly structured and non-dimensionally stable objects e.g. the fill levels of liquids or bulk materials can also be detected in direct contact with the medium or through a non-metallic container wall. They are also suitable for completeness inspections. Capacitive sensors also function reliably in an extremely dusty or dirty environment. An array of different designs and large operating ranges enable the use in practically all areas of application in industrial automation.
Overview
Article list
Article list
Product selector
Filter
Results list: 2 products found
LCS-1M18P-F05PNP-M12-LT
Capacitive sensor
Part no.:
50135720
- Output function: PNP, Normally closed contact (NC)/normally open co...
- Housing material: Plastic, Polyamide (PA 12)
LCS-1M18P-F05NNP-M12-LT
Capacitive sensor
Part no.:
50135721
- Output function: NPN, Normally closed contact (NC)/normally open co...
- Housing material: Plastic, Polyamide (PA 12)
Part data of: 12/05/2026