Object detection
New and extensive fork photoelectric sensor product range for object detection
Even faster and more precise – the new fork sensors of the GS 04B/GS 08B series
In industry, fork sensors are used in applications where small parts must be detected or where object positions must be detected quickly, precisely and irrespective of the surface structure of the object. Sensors of this design combine transmitter and receiver in a single device, thereby enabling easy mounting without alignment as well as offering high operational safety.
High switching frequencies and quick reaction times enable optimum integration of these sensors in high-speed automation processes.
With the new fork sensors of the GS 04B/GS 08B series (stainless steel), we are offering our customers from a broad range of industries, for example mounting/handling technology and packaging, pharmaceuticals and cosmetics, a new and even more extensive product range. As a result, Leuze is setting new standards when it comes to speed, precision and technical highlights.
Overview of the fork photoelectric sensors product range for object detection
Feature level:
Advanced Segment
- V4A stainless steel housing
- ECOLAB-certified
- Red light LED and laser models
- Push-pull output, IO-Link
- 4 application-specific sensor modes
Extended Segment
- Metal housing
- Laser models
- Push-pull output, IO-Link
- 4 application-specific sensor modes
Standard Segment
- Metal housing
- Red light and infrared LED models
- Models with PNP or NPN output
- Wide range of fork widths