Light curtains
Switching light curtains are perfect for monitoring large measurement fields. They react as soon as anything or anyone penetrates this field. Their fast configuration and simple handling save time and money compared to imaging processes. Thanks to different beam spacings and measurement field lengths, switching light curtains can be used to solve a range of application problems.
Overview
Article list
Article list
Product selector
Filter
Results list: 83 products found
Combination product
CSL710-T40-2850.A-M12
Light curtain transmitter
Part no.:
50129057
- Measurement field length: 2,850 mm
- Beam spacing: 40 mm
- Special version: Parallel-beam scanning, Crossed-beam scanning, Dia...
CSL710-R40-2850.A/L-M12
Light curtain receiver
Part no.:
50128975
- Measurement field length: 2,850 mm
- Beam spacing: 40 mm
- Special version: Parallel-beam scanning, Crossed-beam scanning, Dia...
Combination product
CSL710-T40-2530.A-M12
Light curtain transmitter
Part no.:
50129056
- Measurement field length: 2,530 mm
- Beam spacing: 40 mm
- Special version: Parallel-beam scanning, Crossed-beam scanning, Dia...
CSL710-R40-2530.A/L-M12
Light curtain receiver
Part no.:
50128974
- Measurement field length: 2,530 mm
- Beam spacing: 40 mm
- Special version: Parallel-beam scanning, Crossed-beam scanning, Dia...
Combination product
CSL710-T40-2210.A-M12
Light curtain transmitter
Part no.:
50129055
- Measurement field length: 2,210 mm
- Beam spacing: 40 mm
- Special version: Parallel-beam scanning, Crossed-beam scanning, Dia...
CSL710-R40-2210.A/L-M12
Light curtain receiver
Part no.:
50128973
- Measurement field length: 2,210 mm
- Beam spacing: 40 mm
- Special version: Parallel-beam scanning, Crossed-beam scanning, Dia...
Combination product
CSL710-T40-1890.A-M12
Light curtain transmitter
Part no.:
50129054
- Measurement field length: 1,890 mm
- Beam spacing: 40 mm
- Special version: Parallel-beam scanning, Crossed-beam scanning, Dia...
CSL710-R40-1890.A/L-M12
Light curtain receiver
Part no.:
50128972
- Measurement field length: 1,890 mm
- Beam spacing: 40 mm
- Special version: Parallel-beam scanning, Crossed-beam scanning, Dia...
Combination product
CSL710-T40-1570.A-M12
Light curtain transmitter
Part no.:
50129053
- Measurement field length: 1,570 mm
- Beam spacing: 40 mm
- Special version: Parallel-beam scanning, Crossed-beam scanning, Dia...
CSL710-R40-1570.A/L-M12
Light curtain receiver
Part no.:
50128971
- Measurement field length: 1,570 mm
- Beam spacing: 40 mm
- Special version: Parallel-beam scanning, Crossed-beam scanning, Dia...
Combination product
CSL710-T40-1250.A-M12
Light curtain transmitter
Part no.:
50129052
- Measurement field length: 1,250 mm
- Beam spacing: 40 mm
- Special version: Parallel-beam scanning, Crossed-beam scanning, Dia...
CSL710-R40-1250.A/L-M12
Light curtain receiver
Part no.:
50128970
- Measurement field length: 1,250 mm
- Beam spacing: 40 mm
- Special version: Parallel-beam scanning, Crossed-beam scanning, Dia...
Combination product
CSL710-T40-930.A-M12
Light curtain transmitter
Part no.:
50129051
- Measurement field length: 930 mm
- Beam spacing: 40 mm
- Special version: Parallel-beam scanning, Crossed-beam scanning, Dia...
CSL710-R40-930.A/L-M12
Light curtain receiver
Part no.:
50128969
- Measurement field length: 930 mm
- Beam spacing: 40 mm
- Special version: Parallel-beam scanning, Crossed-beam scanning, Dia...
Combination product
CSL710-T40-610.A-M12
Light curtain transmitter
Part no.:
50129050
- Measurement field length: 610 mm
- Beam spacing: 40 mm
- Special version: Parallel-beam scanning, Crossed-beam scanning, Dia...
CSL710-R40-610.A/L-M12
Light curtain receiver
Part no.:
50128968
- Measurement field length: 610 mm
- Beam spacing: 40 mm
- Special version: Parallel-beam scanning, Crossed-beam scanning, Dia...
Combination product
CSL710-T40-290.A-M12
Light curtain transmitter
Part no.:
50129049
- Measurement field length: 290 mm
- Beam spacing: 40 mm
- Special version: Parallel-beam scanning, Crossed-beam scanning, Dia...
CSL710-R40-290.A/L-M12
Light curtain receiver
Part no.:
50128967
- Measurement field length: 290 mm
- Beam spacing: 40 mm
- Special version: Parallel-beam scanning, Crossed-beam scanning, Dia...
Combination product
CSL710-T20-2870.A-M12
Light curtain transmitter
Part no.:
50129048
- Measurement field length: 2,870 mm
- Beam spacing: 20 mm
- Special version: Parallel-beam scanning, Crossed-beam scanning, Dia...
CSL710-R20-2870.A/L-M12
Light curtain receiver
Part no.:
50128965
- Measurement field length: 2,870 mm
- Beam spacing: 20 mm
- Special version: Parallel-beam scanning, Crossed-beam scanning, Dia...
Combination product
CSL710-T20-2710.A-M12
Light curtain transmitter
Part no.:
50129047
- Measurement field length: 2,710 mm
- Beam spacing: 20 mm
- Special version: Parallel-beam scanning, Crossed-beam scanning, Dia...
CSL710-R20-2710.A/L-M12
Light curtain receiver
Part no.:
50128964
- Measurement field length: 2,710 mm
- Beam spacing: 20 mm
- Special version: Parallel-beam scanning, Crossed-beam scanning, Dia...
Combination product
CSL710-T20-2550.A-M12
Light curtain transmitter
Part no.:
50129046
- Measurement field length: 2,550 mm
- Beam spacing: 20 mm
- Special version: Parallel-beam scanning, Crossed-beam scanning, Dia...
CSL710-R20-2550.A/L-M12
Light curtain receiver
Part no.:
50128963
- Measurement field length: 2,550 mm
- Beam spacing: 20 mm
- Special version: Parallel-beam scanning, Crossed-beam scanning, Dia...
Part data of: 12/05/2026