Retro-reflective photoelectric sensors
With reflection principle: Transmitter and receiver in the same housing, opposing reflector.
Overview
Article list
Article list
Product selector
Filter
Results list: 4 products found
RK46C.DL3/LP-200-M12
Unpolarized retro-reflective photoelectric sensor
Part no.:
50150850
- Operating range, max.: 0.55 ... 1.5 m
- Switching output: Transistor, PNP, Transistor, PNP, Transistor, PNP
- Switching principle: IO-Link / light switching (PNP)/dark switching (NP...
- Connection: Cable with connector, M12, Cable with connector, M...
RK46C.DXL3P2/LP-200-M12
Unpolarized retro-reflective photoelectric sensor
Part no.:
50150844
- Operating range, max.: 0.4 ... 2 m
- Switching output: Transistor, PNP, Transistor, PNP, Transistor, PNP
- Switching principle: IO-Link / light switching (PNP)/dark switching (NP...
- Connection: Cable with connector, M12, Cable with connector, M...
PRK46C/LP-M12
Polarized retro-reflective photoelectric sensor
Part no.:
50136904
- Operating range, max.: 0.1 ... 24 m
- Switching output: Transistor, PNP
- Switching principle: IO-Link / light switching (PNP)/dark switching (NP...
- Connection: Connector, M12
RK46C.DXL3/LP-M12
Unpolarized retro-reflective photoelectric sensor
Part no.:
50133413
- Operating range, max.: 0.4 ... 4 m
- Switching output: Transistor, PNP, Transistor, PNP, Transistor, PNP
- Switching principle: IO-Link / light switching (PNP)/dark switching (NP...
- Connection: Connector, M12, Connector, M12, Connector, M12
Part data of: 12/05/2026