Optical sensors
Easy to integrate with a compact design, economically scaled: Subminiature sensors with an extremely compact design
20 series
Leuze’s new series 20 diffuse sensors and throughbeam photoelectric sensors have been developed for applications where every millimeter counts. Thanks to their ultra-compact design, they fit reliably in even the tightest installation spaces, where conventional sensors do not fit. The series also offers high levels of flexibility: Two housing variants — front sensing (FL - flat) with a front-facing optical outlet and side sensing (lateral/slim) with a side-facing optical outlet — enable optimal integration into a wide variety of machine applications. This allows the sensors to be seamlessly integrated into your system without compromise, just like the missing piece of a puzzle.
Furthermore, the series 20 is sure to impress with its high performance wherever velocity and precision are required. With a response time of just 0.5 ms, even the fastest movements are detected without delay. Even very small objects can be reliably detected — for example, components measuring as small as 0.2 mm for sensors with background suppression and as small as 1 mm for throughbeam photoelectric sensors.
Advantages for you
- Ultra-compact and ideal for the tightest installation spaces where no other sensor would fit
- Maximum flexibility when it comes to integration and mounting: the two housing designs — front-sensing (flat) and side-sensing (lateral) — enable precise integration into a wide variety of applications.
- High-speed response: detection of fast-moving objects without delay, thanks to a response time of just 0.5 ms
- Reliable detection of extremely small objects/components measuring as small as 0.2 mm (diffuse sensors) and 1 mm (throughbeam photoelectric sensors) — for maximum precision in your application
- High durability and maximum system availability thanks to the IP67 protection class
Further information on the 20 series
Robust and hygienic: On the safe side with stainless steel sensors
33C/ 35C series
To ensure stable and economical production and packaging processes, the sensors used in the system must function reliably and be available in the long term. In hygiene-sensitive or wet environments, as well as in a harsh production environment, sensors in stainless steel housings are the perfect choice.
Discover our sensor portfolio for the 33C series in hygienic design and the 35C series in robust wash-down design.
Advantages for you
- Wide range of possible uses thanks to an extensive portfolio with many special solutions for packaging processes, e.g. for film irradiation, clear glass detection or multi-track conveyor systems
- Housing materials approved for direct food contact (FDA-compliant)
- Easy commissioning and alignment thanks to Power PinPoint® LED
Further information on the 33C/35C series
Presence monitoring in intralogistics and packaging processes as well as in the automotive industry
5B series
When carrying out presence checks in automated processes, the sensor system should reliably detect different objects. The handling of the sensor, including mounting, alignment and adjustment, should also be quick and easy, especially since a large number of sensors often have to be installed.
We have developed an optimized sensor generation for precisely these requirements:
the 5B series. Convincingly economical. Perfect handling.
Advantages for you
- Very compact housing (dimensions W x H x L: 11 mm x 32.4 mm x 20 mm)
- 360° display LEDs visible from all sides for easy installation and status indication, as well as fast alignment thanks to a highly visible, uniform light spot
- Reliable detection of reflective, shrink-wrapped, and shiny objects
- Tamper-proof light/dark switching via the polarity reversal of the (cable) wiring
Stainless steel series in a miniature housing for detection tasks in hygiene-sensitive production and packaging processes
53C/ 55C series
When processing, filling or packaging food or pharmaceutical products, very strict requirements apply with regard to the hygiene and cleaning of the systems.
Our stainless steel sensor platform, featuring the 53C and 55C series, has been specifically developed for applications with heightened hygiene requirements. All housing materials are FDA-compliant and approved for direct contact with food. This ensures additional safety in food processing and packaging.
Advantages for you
- Two housing designs for use in wet areas (wash-down) and hygienic areas (hygienic design)
- High-quality V4A (AISI 316L) stainless steel housing with smooth surface and glass-free optics cover made of PMMA+ with special scratch-resistant coating to prevent bacterial carryover
- Thermal and chemical resistance (tested and certified according to ECOLAB, CleanProof+, JohnsonDiversey)
- Simple configuration and condition monitoring through IO-Link interface, as well as variants with electronic range adjustment and measurement value output via IO-Link
Further information on the 53C/55C series
Perfect performance at the best price
36 series
Reliable object detection remains the key to a high level of automation and smooth processes in plant engineering. Particularly in intralogistics, packaging technology and the automotive industry, the objects to be detected place the highest demands on sensor technology.
Our 36 series sensors deliver perfect performance at the best price. Different operating principles combined with superior signal processing lead to outstanding reliability in detecting objects – even in demanding applications. The high performance reserve allows the detection of objects at long distances or the compensation of sources of interference or contamination at shorter distances.
Advantages for you
- Large function reserve and reliable detection rate even in critical applications thanks to very long operating ranges
- Excellent price-performance ratio
- Diverse connection possibilities allow for easy integration (cable, M12 connector or cable with M12 connector)
Article list
- Operating principle: Reference teach on reference surface (plastic roll...
- Operating range, max.: 0.08 ... 0.4 m
- Light source: LED, Red
- Switching output: Transistor, PNP
- Operating principle: Reference teach on reference surface (plastic roll...
- Operating range, max.: 0.08 ... 0.4 m
- Light source: LED, Red
- Switching output: Transistor, Push-pull
- Operating principle: Reflection principle
- Operating range, max.: 0.05 ... 14 m
- Light source: Power PinPoint® LED, Red
- Switching output: Transistor, Push-pull
- Operating principle: Reference teach on background
- Operating range, max.: 0.05 ... 0.15 m
- Light source: LED, Red
- Switching output: Transistor, PNP
- Operating principle: Reference teach on background
- Operating range, max.: 0.05 ... 0.15 m
- Light source: LED, Red
- Switching output: Transistor, PNP
- Operating principle: Reference teach on background
- Operating range, max.: 0.05 ... 0.15 m
- Light source: LED, Red
- Switching output: Transistor, PNP
- Operating principle: Reference teach on background
- Operating range, max.: 0.05 ... 0.15 m
- Light source: LED, Red
- Switching output: Transistor, PNP
- Operating principle: Reference teach on background
- Operating range, max.: 0.05 ... 0.15 m
- Light source: LED, Red
- Switching output: Transistor, PNP
- Operating principle: Reference teach on background
- Operating range, max.: 0.05 ... 0.15 m
- Light source: LED, Red
- Switching output: Transistor, PNP
- Operating principle: Throughbeam principle
- Operating range, max.: 0 ... 180 m
- Light source: LED, Infrared
- Operating principle: Throughbeam principle
- Operating range, max.: 0 ... 180 m
- Switching output: Transistor, Push-pull
- Operating principle: Throughbeam principle
- Operating range, max.: 0 ... 180 m
- Light source: LED, Infrared
- Operating principle: Throughbeam principle
- Operating range, max.: 0 ... 180 m
- Switching output: Transistor, Push-pull
- Operating principle: Throughbeam principle
- Operating range, max.: 0 ... 180 m
- Light source: LED, Infrared
- Operating principle: Throughbeam principle
- Operating range, max.: 0 ... 180 m
- Switching output: Transistor, Push-pull