Number of beams and beam heights of multiple light beam safety devices for access guarding in accordance with EN ISO 13855
Number of beams of the protective device | Height of the beams above reference plane |
---|---|
4 | 300, 600, 900, 1200 mm |
3 | 300, 700, 1100 mm |
2 | 400, 900 mm |

a = | Safety distance S and DS |
b = | Height of the lowest beam above the reference level, see table above |
c = | Height of the highest beam, see table above |
d = | Measures to prevent access from the sides |
Fig. 4.2.1-6: Safety distance and beam heights of multiple light beam safety devices for access guarding