Safe radar system LBK

Reliable area monitoring in harsh environments

The world's first safe 3D radar system, LBK from Inxpect S.p.A., was developed for the monitoring of hazardous areas in harsh industrial environments. It detects the bodies of persons and in doing so monitors the protected area for access and presence. Using the controllers, up to 6 sensors can be combined in one application.

To the article list
 

Advantages for you

  • Reliable operation, even under harsh ambient conditions with, e.g., dirt, dust, smoke, and light
     
  • Flexible adaptation of the protected area to the application: by means of the number and position of the sensors as well as adjustable operating range and selectable opening angle
     
  • Static objects in the protective field are permissible and do not result in shutdown of the safety outputs
     
  • Fast installation through simple system design
     
  • PROFIsafe controller with detailed output of the system status
     
  • If desired, configuration and setup service for your application by our certified experts

Applications

Guarding of hazardous areas in harsh environments

Requirement:

The hazardous working range of the machine is to be guarded against entry by and the presence of persons. Safe operation and high availability must also be guaranteed under harsh ambient conditions – such as dirt, welding sparks, sawdust or humidity.

Solution:

The LBK 3D safety radar system detects movements in the monitored area and operates reliably even under harsh ambient conditions. Furthermore, the radar technology allows the presence of static objects in the monitored area.

Restart protection and monitoring of hidden areas

Requirement:

To prevent danger, the process is not permitted to restart until it has been ensured that no persons are in the work area or in the hidden area.

Solution:

The LBK 3D safety radar system monitors the presence of persons in the protected area and operates reliably even under harsh ambient conditions. Furthermore, the radar technology allows the presence of static objects in the monitored area. 

Highlights

Reliable operation under demanding environmental conditions

The radar principle is resistant to environmental influences such as dirt, dust, sawdust, smoke, oil, humidity and light. This guarantees reliable operation of the machine even under demanding environmental conditions and avoids unnecessary shutdown.
 

Function

They monitor the protected area for access by and the presence of persons. Even persons who are standing still are not really "static", and are therefore detected reliably by the sensor.
Thanks to the 3D radar principle, areas on steps or pedestals and behind non‑metallic shadowing can also be monitored.
 

Static objects permitted in protected area

The radar technology reacts sensitively to movements. However, static objects in the monitored area do not cause the safety signal to switch off. Static objects such as pallets, material containers and tool trays are therefore allowed to be placed in the protected area.
 

Simple system design

To guard larger areas, the controller can be used to combine up to 6 sensors in one application. The parameters of the system are adapted to the application using the easy-to-operate configuration software. With the LBK-ISC-Bus-PS PROFIsafe controller, the system can easily be integrated into a fieldbus. Detailed information about the status of the system is thereby also made available.

Features and technical data

Safe 3D radar system with FMCW modulation for detecting movements
Configuration of protected area and warning range
Up to 6 sensors can be combined in one application
3 configurable groups (with 1 to 6 sensors)
Deactivation of individual groups
With PROFIsafe controller, an additional 32 reversible configurations
Safety Category 2, performance level PL d, SIL 2
Safety output Relay output, 2-channel
Operating range 4 m
Angle of radiation
(horizontal / vertical)
Wide: 110° / 30°
Narrow: 50° / 15°
Frequency range 24.0 ... 24.5 GHz
Temperature range -40°C ... 60°C
Protection class IP 67
Interfaces of the
LBK-C22-LZ I/O controller
Safety: relay output, 2-channel
Configuration and diagnosis: USB 2.0, micro USB
Interfaces of the
LBK-ISC-Bus-PS PROFIsafe controller
Safety: PROFIsafe and OSSDs
Configuration and diagnosis: USB 2.0, TCP/IP

Downloads

EN EN
EN EN CN CN CZ CZ
Safety Solutions Flyer (PDF, ~0,8 MB)
DE DE