Bar code tapes

Product selector

Bar for bar, for more precision

Bar code positioning systems use bar code tapes to determine positions with millimeter accuracy. For our systems, we offer such tapes in standard lengths from 30mm to 200m. In addition, special lengths of up to 10km are possible. The self-adhesive plastic tape is UV resistant, extremely resilient and mechanically durable.

Bar code tapes

Product selector

Standard tapes
Our product selector enables you to find bar code tapes in standard lengths.

Configurable bar code tapes
Our entry wizard helps you to specify the configurable bar code tapes (special tapes – TWIN tapes – repair tapes).

More

Contact

Leuze electronic PTY LTD 1300 538 933