Laser scanners

Product selector

High operating ranges with large viewing angles

Laser scanners detect their environment using a quickly-rotating laser measurement beam. This allows objects to be detected over large distances with very large viewing angles and also enables contours to be measured.

ROD 4

Product selector

Everything in view to 65 m

Contactless laser scanners for object detection and contour measurement. A laser measurement beam is deflected a rotating mirror and covers an area of 190 ° with a radius of up to 65 m. In addition, there are models for object detection in up to 4 simultaneous detection fields.

  • Measurement range 0 … 65 m, radius of detection field up to max. 50 m
  • 7 configurable and selectable detection field pairs (near and far) for object detection
  • Simple device exchange without PC by means of config. connector
  • Reference contour for presence/absence control of objects
  • Independent, simultaneous monitoring of 4 detection fields
  • Interference suppression in the event of particles in the air
  • ROD 4-36 with heating and ROD 4-38 with heating, dust-insensitive version

More

Contact

Leuze electronic PTY LTD 1300 538 933