Measuring fork sensors

Product selector

Fork is just another word for exact

The forked shape offers measurement resolutions as great as 0.014 mm with high reproducibility without time-consuming alignment. An infrared light-band illuminates a line-scan camera (CCD line) and returns analog or digital output signals depending on the illuminated pixels and configuration.

GS 754B

Product selector

Accuracy is in its nature

With mouth widths of 27 or 98 mm, this forked photoelectric sensor delivers accurate measurement results over a 25 mm long measurement range thanks to its CCD line. Depending on the configuration, it is possible to measure transparent edges, the diameters of wires, threads and much more.

  • Measurement range: 25 mm
  • Resolution: 14 μm
  • Configurable measurement range and measure mode
  • Teach-in function, switching or warning output
  • Multiple object detection
  • Standard interface (RS 232) for configuration and visualization
  • M12 data interface (process interface) with analog or digital data output
  • M12 turning connector

More

Contact

Leuze electronic PTY LTD 1300 538 933