Measurement range [mm]

    Set an industry to filter the product list.

    Lower threshold [?]
    • 20
    • 25
    • 50
    • 60
    • 100
    • 120
    • 150
    • 200
    • 300
    No articles are available for this selection, the selection has been adapted!
    Upper threshold [?]
    • 45
    • 100
    • 200
    • 450
    • 500
    • 600
    • 650
    • 800
    • 1200
    • 1400
    • 1500
    • 2000
    • 2300
    • 5000
    • 8000
    • 10000
    • 25000
    • 30000
    No articles are available for this selection, the selection has been adapted!
    •  

    Type of scanning system

    Select one or more features to limit the product list.(OR combination)

    •  

    Application

    Select one or more features to limit the product list.(OR combination)

    •  

    Analog output

    Select one or more features to limit the product list.(OR combination)

    •  

    Housing material

    Select one or more features to limit the product list.(OR combination)

    •  

    Optics cover

    Select one or more features to limit the product list.(OR combination)

Result list: 3 Products found

Figure can vary

Part description: ODS110L1.3/LTX-M12

Part no.: 50138066
Sales designation: Optical distance sensor
60 ... 5,000 mm Plastic / PMMA
Quantity:
Max. number of products reached!

Part description: ODS110L1.3/LVT-M12

Part no.: 50138065
Sales designation: Optical distance sensor
100 ... 5,000 mm Analog output, Voltage Plastic / PMMA
Quantity:
Max. number of products reached!

Part description: ODS110L1.3/LCT-M12

Part no.: 50138063
Sales designation: Optical distance sensor
100 ... 5,000 mm Analog output, Current Plastic
Quantity:
Max. number of products reached!

Part data of:2021-05-03 18:09:00