HT110 - Diffuse sensors with background suppression

Product selector

Reliable detection of different objects in compact design

The diffuse sensors of the 110 series were specially developed for detecting different materials under changeable conditions stably and precisely. The sensor can be operated very easily using teach buttons. The maximum operating range of up to 5,000 mm makes the sensor an ideal solution for many different applications with up to 2 switching points.

  • Laser class 1 laser spot
  • 2 mutually independent push-pull switching outputs
  • Stable switching behavior with dark, glossy and colored objects through the use of the propagation time of the radiated light
  • Space-saving, rotatable M12 connection
  • Status LED visible from above and from front
  • Configuration options via I/O-Link and Sensor Studio
  • Compact housing