Dynamic reference diffuse sensor

Product selector

The dynamic reference diffuse sensor detects any objects precisely and reliably. The innovative sensor principle works with a reference surface and, as a result, is not dependent on the properties of the object that is to be detected, which can have any shape, color or surface structure.

DRT25C.R

Product selector

The unit pack sensor precisely and reliably detects any can or bottle packages. The reference diffuse sensor with increased operating range uses the link conveyor as a reference surface. As a result, it is not dependent on the properties of the package that is to be detected, which can have any shape or color.

  • Reliable detection of all types of film-wrapped packages
  • Thanks to its increased operating range, the unit pack sensor can be mounted up to 450 mm above the conveyor
  • Adaptation to the application by means of two different teach levels
  • Reliable operation even if the conveyor belt is soiled or vibrating
  • For high machine throughput and for avoiding downtime

More

DRT25C

Product selector

The DRT25C works at a distance of up to 200 mm on a conveyor belt which it uses as a reference to detect any objects. The sensor can thereby detect even glossy, flat or partially transparent objects or objects with openings independent of object properties and also guarantees reliable switching if the object is changed – without needing to re-teach the sensor. Three different sensitivity settings guarantee optimum performance for every detection environment.

  • Reliable detection of objects with any properties (glossy, flat, wit openings, partially transparent)
  • Simple adjustment by means of teach function (button or cable)
  • Three different teach levels for optimum sensor performance in any environment
  • Automatic tracking guarantees optimum switching behavior in the event of soiling
  • All devices are equipped with IO-Link

More