95 series

Product selector

Metal housing paired with glass optics

Series 95 is available as throughbeam photoelectric sensors, retro-reflective photoelectric sensors and diffuse sensors in versions used for PET, film and glass detection. Moreover, the sturdy housing with degree of protection IP 67 / IP 69K and the A²LS active ambient light suppression facilitate especially reliable detection, even in rough industrial environments.

  • Degrees of protection IP 67 and IP 69K
  • Sensitivity adjustment via multiturn potentiometer
  • Metal housing with glass optics
  • Models for the detection of PET, film, and glass
  • Increased availability through warning output and activation input
  • High extraneous light protection through A²LS

Throughbeam photoelectric sensors

Product selector

Throughbeam photoelectric sensors with glass optics and high function reserve using visible red light or infrared light.

More

Retro-reflective photoelectric sensors

Product selector

These retro-reflective photoelectric sensors with glass optics are available with visible red light or infrared light.

More

Diffuse sensors with background suppression

Product selector

These sturdy diffuse sensors with adjustable background suppression are available with visible red light or infrared light. They are suited for many applications.

More