Photoelectric sensors/diffuse sensors, cubic

Product selector

The only thing standard here is the housing shape

The products in this area are characterized by their cubic design. With their various mounting options, they cover a wide range of installation situations. Here, you will find reliable sensors with different operating principles for a variety of detection tasks in a wide range of environmental conditions.

2 series

Product selector

So small and yet true professionals

With the various miniature sensors of the 2 series – from sensor to throughbeam photoelectric sensors – you are fully prepared for a range of different industrial applications. The miniature sensors show their strengths above all in situations with limited installation space, e.g., in the areas of handling technology and robotics.

  • Indicator LEDs with all-round visibility
  • Degree of protection IP 67
  • Integrated metal attachment sleeves
  • 2 switching outputs (PNP / NPN) in light or dark switching design
  • All standard connection options (M8, M12)
  • Miniature construction for limited mounting spaces
  • Powerful interference suppression

More

3 series

Product selector

Miniaturized, versatile, user-friendly, robust

The versatile range of models in the 3 series enables use in a variety of applications, such as in packaging technology and handling technology. In their performance class, these sensors offer the greatest range of features of all competitors and impress with large ranges and improved function reserves. Refined technologies for spurious and extraneous light suppression and for fast alignment and commissioning round out the advantages.

  • Indicator LEDs with all-round visibility
  • Degree of protection IP 67 and IP 69K
  • Integrated metal attachment sleeves
  • Extensive teach functions
  • Protection against manipulation by means of a lockable button
  • Maximum function reserve
  • High extraneous light protection through A²LS
  • M8 metal connector

More

5 series

Product selector

High-performance, compact housing

The 5 series photoelectric sensors, with their compact cubic design, are always the right choice when powerful and robust standard detection is needed, e. g., in conveyor or packaging technology. The integrated M3 metal threaded sleeves and the cable outlet, which is available either pointing downward or to the rear, open many options, particularly in situations with limited installation space. From a technological perspective as well, the 5 series – with a large range, large brightVision® light spot and active A²LS extraneous light suppression – offers everything one expects in a modern photoelectric sensor.

  • Bright yellow/green indicator LEDs
  • Degree of protection IP 67
  • Integrated metal attachment sleeves with M3 thread
  • 2 antivalent switching outputs
  • Large operating temperature range from -40 to +60 °C.
  • Brightly visible brightVision® light spot
  • High extraneous light protection through A²LS

More

8 series

Product selector

Versatile, compact, stable

This extensive series offers a wide variety of operating principles and functions in a sturdy metal housing with very compact dimensions. With degrees of protection of IP 67 and IP 69K, the sensors are well suited for a range of industrial applications with glass pane, e.g., in packaging technology or special-purpose machinery manufacture, particularly in rough conditions. The turnable device plug simplifies integration in constrained spaces.

  • Degrees of protection IP 67 and IP 69K
  • Metal housing with glass optics
  • M12 turning connector
  • Large selection of laser devices
  • Autocollimation principle
  • High extraneous light protection through A²LS
  • Many special functions available in this design

More

10 series

Product selector

Reliable detection of materials in compact design

The diffuse sensors of series 10 have been specially developed to detect different materials under changeable conditions safely and precisely. Operating the sensor intuitively is possible and very easy using the large buttons. The maximum range of up to 8,000 mm makes the sensor an ideal solution for many different applications. The series has a wide range of functions and variants.

  • Laser class 1 with aligned laser spot
  • Optionally up to 3 switching outputs
  • Reliable detection of dark, glossy and colored objects
  • Recess for M4 bolts or nuts on both sides
  • Space-saving, rotatable M12 connection, cable outlet or pigtail
  • Large control buttons
  • Status LED visible from above and from front
  • Configuration options via I/O-Link and Sensor Studio
  • Compact housing

More

12 series

Product selector

Standard miniature sensors for industrial applications

As throughbeam photoelectric sensors and energetic sensors, our 12 series miniature sensors are the preferred choice for various industrial applications with extremely constrained installation space, e.g. mounting inside electronic devices.

  • Status LEDs
  • Degree of protection IP 67
  • Metal sleeves integrated in fastening holes
  • One switching output (PNP or NPN) in light or dark-switching version
  • Extremely small dimensions for constrained installation spaces

More

15 series

Product selector

The 15 series is optimized for universal use in industrial environments. Here, large operating ranges combine with a robust housing. The attractively priced sensor line offers all standard function principles, complemented by special solutions for intralogistics. The devices are intuitively operated via a potentiometer; indicator LEDs with all-round visibility and a switching output in either a PNP or NPN version complete the picture.

  • Economically optimized
  • One NPN or PNP switching output
  • With "object detected" display
  • Degree of protection IP67

More

18 series

Product selector

Number one when it comes to the detection of transparent objects.

These retro-reflective photoelectric sensors in coated metal housing with glass optics were designed specially for detecting transparent PET and glass bottles, plastic foils as well as flat glass. The patented tracking process extends the cleaning interval many times over; short response times and minimal jitter ensure reliable control of fast processes. The versatile fastening options with integrated thread facilitate mounting and the models with aligned abeam optics make alignment unnecessary. Parameterization via IO-Link enables flexible and simple adjustment of the device.

  • Degrees of protection IP 67 and IP 69K
  • Corrosion-resistant metal housing with thread and glass optics
  • Especially designed for the detection of PET, film, and glass
  • Calibrated aBEAM optics for use without alignment
  • Sensitivity adjustment via teach button or potentiometer
  • Autocollimation principle
  • Automatic dirt/cleaning compensation (tracking) increases the interval between cleaning sessions
  • High extraneous light protection through A²LS

More

22 series

Product selector

Small, flat and robust with minimum space requirement

This extremely flat design requires a space of less than 8 mm for installation of the sensor. Our new design opens up new possibilities and enables simple integration at positions that were previously considered too small. Available as a throughbeam photoelectric sensor, energetic sensor and diffuse sensor with background suppression.

• Flat miniature construction for minimum space requirement

• Degree of protection IP 67

• One switching output (PNP / NPN) as light or dark-switching type

• Status display with LEDs

More

23 series

Product selector

The 23 series is optimized for universal use in industrial environments in miniature format. Here, suitable operating ranges meet a robust housing. The attractively priced sensor line offers all standard function principles. The diffuse sensors are intuitively operated via a multiturn potentiometer; indicator LEDs with all-round visibility and a switching output in either a PNP or NPN version complete the picture.

More

25 series

Product selector

Compact, reliable, cost-effective

The universal 25 series is the sensor solution for a wide range of applications in packaging systems, intralogistics and automation technology. It offers the largest operating ranges for its size and convinces with generous function reserve. Special devices such as the sensors with elongated or small light spot, clear glass photoelectric sensors or the high-power throughbeam photoelectric sensors are outstanding problem solvers for tricky applications. Protection class IP67 and IP69K, active ambient light suppression and ECOLAB certification add to the attractiveness; the metal-reinforced M4 threaded sleeves ensure an extremely stable housing.

  • Indicator LEDs with all-round visibility
  • High function reserves and large operating ranges
  • Category 2 sensors
  • Increased availability through warning output and activation input
  • Degrees of protection IP 66, IP 67 and IP 69K
  • Robust, compact housing with threaded sleeves
  • Large operating temperature range from -40 to +60 °C
  • High extraneous light protection through A²LS

More

28 series

Product selector

Small but tough

The 28 series sensors are reliable, powerful photoelectric sensors that are predestined for many standard detection tasks in materials handling, packaging technology and machines for special applications. They offer large ranges and numerous technical highlights, such as the highly visible brightVision® light spot for simple alignment or the front- and plug-side M18 mounting option, at an absolutely convincing, economical price. Moreover, the fiber-reinforced, cubic plastic housing with rating and the IP 67 A²LS active suppression of extraneous light facilitate especially robust detection, even in rough industrial environments.

  • Bright yellow/green indicator LEDs
  • Degree of protection IP 67
  • 2 antivalent switching outputs
  • Large operating temperature range from -40 to +60 °C.
  • Brightly visible brightVision® light spot
  • High extraneous light protection through A²LS
  • Universal front- and plug-side M18 hole mounting
  • Easy through-hole assembly with anti-rotation protection for mounting nuts on the housing

More

46 series

Product selector

High-performance, reliable, cost-effective

With high performance reserves and large ranges, these sensors with plastic housing are ideal for use in conveyor and storage systems, in the wood-processing industry and in special-purpose machinery manufacture. The extended series of sensors, with large lenses, degrees of protection IP 67 and IP 69K, and the patented autocontrol function reserve warning, opens many application fields.

  • High function reserves
  • Large operating ranges (partially within several ranges)
  • Models with IO-Link interface for configuration and quick format change via control unit
  • Increased availability through warning output
  • Degrees of protection IP 67 and IP 69K
  • Very robust plastic housing
  • Large operating temperature range from -40 to +60 °C.
  • Brightly visible brightVision® light spot or infrared
  • High extraneous light protection through A²LS
  • Adaptation via potentiometer or teach

More

49C series

Product selector

The particularly rugged, power all-rounder with clamp connection

This series in the plastic housing impresses in all operating principles with its particularly robust design. The terminal compartment with spring terminals is accessible from the front. Key features include models with switching contacts (relay/MOSFET with high switching power) and the large voltage range of 20-250 V AC/DC or the 24 V DC types with NPN/PNP outputs, as well as degrees of protection IP 67 and 69K.

  • Clamp connection (spring terminals) 5 x 1.5 mm² from front
  • Switching contact (changeover) or MOSFET
  • Degrees of protection IP67 & IP69 and heating variant
  • Large operating ranges

More

53 series

Product selector

Without compromise in hygienic applications

These sensors were specially designed for sensitive hygiene applications, e.g., in the pharmaceutical, cosmetic and food industries. Their housing is consistently designed for preventing bacterial carry-overs with its scratch resistant and non-diffusive plastic screen. The unique fastening concept, which consists of a mounting trunnion with 12 mm diameter and G6 fit, ensures a gas-tight connection between sensor and machine.

  • TPV seal (chemically resistant against cleaning agents), smooth, disinfectable and non-diffusive
  • Stainless-steel housing in V4A (AISI 316L) HYGIENE design
  • ECOLAB and CleanProof+ tested
  • Gas-tight housing technology prevents bacterial carry-overs
  • Lens cover in PMMA+ with special coating, stable for H2O2 and wipe-down cleaning with 70% alcohol
  • Electrochemical device labeling: long-term stability and disinfectable
  • Fastening in V4A (AISI 316L) for gas-tight adaptation (diameter 12 mm, fit G6)

More

55 series

Product selector

Absolute reliability in wet applications

This stainless steel sensor series show their strength particularly in the wet areas of your production line. With the innovative WASH-DOWN design, it is possible to thoroughly clean the entire system with all common cleaning agents and processes. The non-diffusive and chemically-stable materials prevent bacterial carry-overs and ensure the functional capability of the systems for years to come. The fact that their fastening systems are compatible to those of the standard series makes integration easier.

  • TPV seal (chemically resistant against cleaning agents), smooth, disinfectable and non-diffusive
  • Stainless-steel housing in V4A (AISI 316L) WASH-DOWN design
  • ECOLAB and CleanProof+ tested
  • Gas-tight housing technology prevents bacterial carry-overs
  • Lens cover in PMMA+ with special coating, stable for H2O2 and wipe-down cleaning with 70% alcohol
  • Electrochemical device labeling: long-term stability and disinfectable
  • Fastening in V4A (AISI 316L), prepared for M4 thread
  • Connector / cable: V4A / PVC disinfectable and non-diffusive

More

93 series

Product selector

The clever bend in the optics

The unique feature of this series is the V-shaped optical system, which ensures extremely powerful object detection and reliable fading. Particularly for applications in which glossy or transparent objects are detected and/or glossy backgrounds must be reliably suppressed through scanning, this series in a metal housing delivers optimized solutions.

  • Diffuse sensor with foreground and background suppression through V-shaped optics
  • Infrared light
  • Very good detection of dark objects
  • Reliable scanning detection of transparent and highly reflective objects

More

95 series

Product selector

Metal housing paired with glass optics

Series 95 is available as throughbeam photoelectric sensors, retro-reflective photoelectric sensors and diffuse sensors in versions used for PET, film and glass detection. Moreover, the sturdy housing with degree of protection IP 67 / IP 69K and the A²LS active ambient light suppression facilitate especially reliable detection, even in rough industrial environments.

  • Degrees of protection IP 67 and IP 69K
  • Sensitivity adjustment via multiturn potentiometer
  • Metal housing with glass optics
  • Models for the detection of PET, film, and glass
  • Increased availability through warning output and activation input
  • High extraneous light protection through A²LS

More

96 series

Product selector

The universal genius for large ranges

Regardless of operating principle, regardless of whether metal or plastic housing, regardless of whether DC or AC supply – the sensors of this series are all-rounders. With their large optical surface, IP 67 or IP 69K protection class and optional optics heating, they will win you over with their reliable detection with high function reserves, large operating ranges and a multitude of options under rough environmental conditions.

  • Models in robust metal housing with glass optics
  • Degrees of protection IP67 and IP69K
  • AC-DC versions (20-230V) with relay output
  • Large ranges and function reserves
  • Models with optics heating
  • Laser scanner with high range

More

110 series

Product selector

The diffuse sensors of the 110 series were specially developed for detecting different materials under changeable conditions stably and precisely. One aspect receiving special attention with this series was the size.

  • Laser class 1 with aligned laser spot
  • Good background suppression and small black/white error
  • Adjustment options via IO-Link

More