DDLS 538 40.3 H S2 - Optical data transmission

  • Technical features

    • Basic data
      • SeriesDDLS 500
    • Special version
      • Special versionOperation of parallel light axes, Heating, Not influenced by reflective surfaces
    • Optical data
      • Working range100 ... 40,000 mm
      • Light sourceLaser, Infrared
      • Usable opening angle transmitter1 °
    • Electrical data
      • Performance data
        • Supply voltage UB18 ... 30 V, DC
      • Inputs
        • Number of digital switching inputs1 Piece(s)
      • Outputs
        • Number of digital switching outputs1 Piece(s)
    • Interface
      • TypeEtherCAT, EtherCAT Safety-over-EtherCAT (FSoE)
      • EtherCAT
        • Transmission speed100 Mbit/s
    • Connection
      • Number of connections2 Piece(s)
      • Connection 1
        • Type of connectionConnector
        • Designation on devicePOWER
        • Thread sizeM12
        • TypeMale
        • No. of pins5 -pin
        • EncodingA-coded
      • Connection 2
        • Type of connectionConnector
        • Designation on deviceBUS
        • Thread sizeM12
        • TypeFemale
        • No. of pins4 -pin
        • EncodingD-coded
    • Mechanical data
      • Dimension (W x H x L)100 mm x 156 mm x 99.5 mm
      • Housing materialMetal
      • Net weight1,185 g
    • Operation and display
      • Type of displayBar graph, LED
    • Environmental data
      • Ambient temperature, operation-35 ... 50 °C
      • Ambient temperature, storage-35 ... 70 °C
    • Certifications
      • Degree of protectionIP 65
      • Certificationsc UL US
      • Test procedure for EMC in accordance with standardEN 61000-6-2, EN 1000-6-4
      • Test procedure for noise in accordance with standardEN 60068-2-64
      • Test procedure for oscillation in accordance with standardEN 60068-2-6
      • Test procedure for shock in accordance with standardEN 60068-2-27
    • Classification
      • Customs tariff number85365019
      • eCl@ss 5.1.419039001
      • eCl@ss 8.019179090
      • eCl@ss 9.019179090
      • eCl@ss 10.019179090
      • eCl@ss 11.019179090
      • ETIM 5.0EC000515
      • ETIM 6.0EC000515
      • ETIM 7.0EC000310
  • Suitable products

  • Accessories

  • Downloads

Part data of:2021-05-05 18:08:00

Contact & support

Leuze electronic GmbH + Co. KG 07021 573-0