MA 204i Profibus Gateway - Modular connection unit

  • Technical features

    • Basic data
      • SeriesMA 2xxi
      • Suitable forBCL 2x series bar code readers, BCL 8 series bar code readers, BPS 8 series bar code positioning system, DCR 200i series stationary 2D-code readers, FIS series mobile 2D-code readers, HFxx series mobile RFID read/write systems, HS 65x8, IT 1900g series mobile 2D-code readers, IT 1902g series mobile 2D-code readers, IT 1910 series mobile 2D-code readers, IT 1911i series mobile 2D-code readers, LSIS 222 series stationary 2D-code readers, RFI, RFM
    • Electrical data
      • Protective circuitOvervoltage protection
      • Performance data
        • Supply voltage UB18 ... 30 V, DC
        • Current consumption, max.300 mA
      • Outputs
        • Switching outputs
          • Switching current, max.500 mA
    • Interface
      • TypePROFIBUS DP, RS 232
    • Connection
      • Number of connections6 Piece(s)
      • Connection 1
        • FunctionConnection to device
      • Connection 2
        • FunctionBUS OUT
        • Type of connectionConnector
        • Thread sizeM12
        • TypeFemale
        • MaterialMetal
        • No. of pins5 -pin
        • EncodingB-coded
      • Connection 3
        • FunctionBUS IN
        • Thread sizeM12
        • TypeMale
        • MaterialMetal
        • No. of pins5 -pin
        • EncodingB-coded
      • Connection 4
        • FunctionVoltage supply
        • Type of connectionConnectorPlug connectorConnector
        • Thread sizeM12
        • TypeFemale
        • MaterialMetal
        • No. of pins5 -pin
        • EncodingA-coded
      • Connection 5
        • FunctionVoltage supply
        • Type of connectionConnector
        • Thread sizeM12
        • TypeMale
        • MaterialMetal
        • No. of pins5 -pin
        • EncodingA-coded
      • Connection 6
        • FunctionService interface
        • Type of connectionSub-D
        • No. of pins9 -pin
    • Mechanical data
      • DesignCubic
      • Dimension (W x H x L)107 mm x 40 mm x 180 mm
      • Housing materialMetal
      • Net weight700 g
      • Housing colorRed, RAL 3000
      • Type of fasteningThrough-hole mounting
    • Operation and display
      • Type of displayLED
      • Number of LEDs2 Piece(s)
    • Environmental data
      • Ambient temperature, operation0 ... 55 °C
      • Ambient temperature, storage-20 ... 60 °C
      • Relative humidity (non-condensing)5 ... 90 %
    • Certifications
      • Degree of protectionIP 65
      • CertificationsPROFIBUS, c UL US
    • Classification
      • Customs tariff number85423190
      • eCl@ss 5.1.427069190
      • eCl@ss 8.027069190
      • eCl@ss 9.027069190
      • eCl@ss 10.027069190
      • eCl@ss 11.027069090
      • ETIM 5.0EC001855
      • ETIM 6.0EC001855
      • ETIM 7.0EC001855
  • Accessories

  • Downloads

Part data of:2021-06-13 18:07:00