MD 798i-11-82/L5-2222 - Distribution box

  • Technical features

    • Basic data
      • TypeIO-Link master
    • Characteristic parameters
      • MTTF160 years
    • Electrical data
      • Inputs
        • Switching elementTransistor, PNP
      • Performance data
        • Supply voltage UB24 V
        • Current consumption, max.11,000 mA
      • Inputs
        • Number of digital switching inputs4 Piece(s)
        • Switching inputs
          • TypeDigital switching input
          • Switching voltage high, min.11 V
          • Switching voltage low, max.5 V
          • Voltage typeDC
      • Outputs
        • Output current2 A
        • Number of digital switching outputs4 Piece(s)
        • Number of digital switching outputs for each sensor connection1 Piece(s)
        • Switching elementTransistor, PNP
    • Interface
      • TypeIO-Link, Automatic protocol detection, EtherNet IP, Modbus TCP, PROFINET
      • IO-Link
        • COM modeCOM2, COM1, COM3
        • Min. cycle timeCOM1=4.8 kBit/s / COM2=38.4 kBit/s / COM3=230 kBit/s
        • Frame typeSupports all specified frame types
        • Port typeA & B
        • SpecificationV1.1
        • SIO-mode supportYes
        • Process data IN32 byte
        • Process data OUT32 byte
      • EtherNet IP
        • FunctionProcess
        • Quick Connect (QC)< 150 ms
      • Profinet
        • FunctionConfiguration / process data
        • Conformance classB
        • ProtocolPROFINET RT
        • Switch functionalityIntegrated
        • Transmission speed10 Mbit/s, 100 Mbit/s
      • Modbus TCP
        • FunctionProcess
    • Connection
      • Number of connections12 Piece(s)
      • Sensor connections8 Piece(s)
      • Connections for voltage supply2 Piece(s)
      • Number of interface connections2 Piece(s)
      • Connection 1
        • FunctionData interface
        • Type of connectionConnectorConnectorConnector, applicable for the connections X4 / X5 / X6 / X7, applicable for the connections X0 / X1 / X2 / X3
        • Thread sizeM12
        • TypeFemale
        • MaterialMetal
        • No. of pins4 -pin
        • EncodingD-coded
      • Connection 2
        • FunctionData interface
        • Type of connectionConnector
        • Thread sizeM12
        • TypeFemale
        • MaterialMetal
        • No. of pins4 -pin
        • EncodingD-coded
      • Connection 3
        • FunctionConnection to device
        • Function selectionPin 1: Vaux1 can be switched off via process data, Pin 2: digital input or output (DXP), Pin 4: IO-Link data (C/Q) or digital input (SIO mode), X0 … X3: IO-Link master class A
        • Thread sizeM12
        • TypeFemale
        • MaterialMetal
        • No. of pins5 -pin
        • EncodingA-coded
      • Connection 4
        • FunctionConnection to device
        • Function selectionPin 1: Vaux1 can be switched off via process data, Pin 2: switchable class B supply (Vaux2), Pin 4: IO-Link data (C/Q) or digital input (SIO mode), X4 … X7: IO-Link master class B
        • Thread sizeM12
        • TypeFemale
        • MaterialMetal
        • No. of pins5 -pin
        • EncodingA-coded
      • Connection 5
        • FunctionVoltage supply
        • Type of connectionConnector
        • Thread sizeM12
        • TypeFemale
        • MaterialMetal
        • No. of pins5 -pin
        • EncodingL-coded
      • Connection 6
        • FunctionVoltage supply
        • Type of connectionConnector
        • Thread sizeM12
        • TypeMale
        • MaterialMetal
        • No. of pins5 -pin
        • EncodingL-coded
    • Mechanical data
      • DesignCubic
      • Dimension (W x H x L)60.4 mm x 39 mm x 230.4 mm
      • Housing materialPlastic, Halogen-free
      • Plastic housingPA 6 GF 30
      • Net weight0.567 g
      • Housing colorBlack
      • Type of fasteningThrough-hole mounting
    • Operation and display
      • Type of displayLED
      • Number of LEDs2 Piece(s)
      • Operational controlsRotary switch
      • Function of the operational controlSetting the IP address
    • Environmental data
      • Ambient temperature, operation-40 ... 70 °C
      • Ambient temperature, storage-40 ... 85 °C
    • Certifications
      • Degree of protectionIP 67, IP 65, IP 69K
      • Certificationsc UL US
      • Test procedure for EMC in accordance with standardEN 61131-2 type 3, PNP
      • Test procedure for oscillation in accordance with standardEN 60068-2-6
      • Test procedure for shock in accordance with standardEN 60068-2-27
    • Classification
      • Customs tariff number85176200
      • ECLASS 5.1.419030117
      • ECLASS 8.019170106
      • ECLASS 9.019170106
      • ECLASS 10.019170490
      • ECLASS 11.019170490
    • Klassifikation
      • ECLASS 12.019170490
    • Classification
      • ETIM 5.0EC002585
      • ETIM 6.0EC002585
      • ETIM 7.0EC003558
  • Accessories

  • Downloads

Part data of:2022-01-18 17:43:00