MD 742-11-82IO5-12 - Distribution box

  • Technical features

    • Basic data
      • SeriesMD 700i
      • TypeIO-Link hub
    • Characteristic parameters
      • MTTF139 years
    • Electrical data
      • Performance data
        • Supply voltage UB24 V
        • Current consumption, max.15 mA
      • Inputs
        • Number of digital switching inputs8 Piece(s)
        • Switching inputs
          • TypeDigital switching input
    • Interface
      • IO-Link
        • COM modeCOM2
        • Min. cycle timeCOM2=38.4 kBit/s
        • Frame type2.2
        • Port typeA
        • SpecificationV1.1
        • SIO-mode supportYes
        • Process data IN32 byte
        • Process data OUT32 byte
    • Connection
      • Number of connections9 Piece(s)
      • Sensor connections8 Piece(s)
      • Connections for voltage supply1 Piece(s)
      • Connection 1
        • FunctionConnection to the IO-Link master
        • Type of connectionConnector
        • Thread sizeM12
        • TypeMale
        • MaterialMetal
        • No. of pins5 -pin
        • EncodingA-coded
      • Connection 2
        • FunctionConnection to device
        • Type of connectionConnector
        • Thread sizeM12
        • TypeFemale
        • MaterialMetal
        • No. of pins5 -pin
        • EncodingA-coded
    • Mechanical data
      • DesignCubic
      • Dimension (W x H x L)54 mm x 27.4 mm x 150 mm
      • Housing materialPlastic, Halogen-free
      • Plastic housingPA 6 GF 30
      • Housing colorBlack
      • Type of fasteningThrough-hole mounting
    • Operation and display
      • Type of displayLED
      • Number of LEDs1 Piece(s)
    • Environmental data
      • Ambient temperature, operation-40 ... 70 °C
      • Ambient temperature, storage-40 ... 85 °C
    • Certifications
      • Degree of protectionIP 67, IP 65, IP 69K
      • Certificationsc UL US
      • Test procedure for EMC in accordance with standardEN 61131-2 type 3, PNP
      • Test procedure for oscillation in accordance with standardEN 60068-2-6
      • Test procedure for shock in accordance with standardEN 60068-2-27
    • Classification
      • Customs tariff number85176200
      • ECLASS 5.1.419030117
      • ECLASS 8.019170106
      • ECLASS 9.019170106
      • ECLASS 10.019170490
      • ECLASS 11.019170490
    • Klassifikation
      • ECLASS 12.019170490
    • Classification
      • ETIM 5.0EC002585
      • ETIM 6.0EC002585
      • ETIM 7.0EC003558
  • Accessories

  • Downloads

Part data of:2022-01-18 17:43:00