HS 6508 DPM - Mobile 2D-code reader

  • Follow-up article

    • HS 6608 DPM

      Part no.: 50138140
      Mobile 2D-code reader
      Quantity:
  • Technical features

    • Basic data
      • SeriesHS 65x8
    • Read data
      • Code types, readable2/5 Interleaved, Aztec, Codabar, Code 128, Code 39, Code 93, Composite Codes, Data Matrix Code, Directly-marked 2D-codes, EAN 128, EAN 8/13, EAN Addendum, GS1 Databar, GS1 Databar Expanded, GS1 Databar Limited, GS1 Databar Omnidirectional, GS1 Databar Stacked, GS1 Databar Truncated, Maxicode, Micro PDF, Micro QR, Others on request, PDF417, QR code, UPC
    • Optical data
      • Reading distance0 ... 233 mm
      • Camera resolution, horizontal752 px
      • Camera resolution, vertical480 px
    • Electrical data
      • Performance data
        • Supply voltage UB4.5 ... 5.5 V, DC
        • Power consumption, max.1.65 W
    • Interface
      • TypePS/2, USB, RS 232
      • RS 232
        • FunctionProcess
      • USB
        • FunctionProcess
    • Connection
      • Connection 1
        • Type of connectionRJ41
    • Mechanical data
      • Dimension (W x H x L)74 mm x 187 mm x 123 mm
      • Housing materialPlastic, PC-ABS
      • Net weight336 g
    • Environmental data
      • Ambient temperature, operation-20 ... 50 °C
      • Ambient temperature, storage-40 ... 70 °C
      • Relative humidity (non-condensing)5 ... 95 %
      • Drop height2 m
      • Measurements relative toConcrete floor
    • Certifications
      • Degree of protectionIP 65
      • Certificationsc UL US
    • Classification
      • Customs tariff number84719000
      • eCl@ss 8.027280103
      • eCl@ss 9.027280103
      • ETIM 5.0EC002999
      • ETIM 6.0EC002999
  • Accessories

  • Downloads

Part data of:2020-04-01 18:32:00