IT 1911i ER-3 - Wireless mobile 2D-code reader

  • Technical features

    • Basic data
      • SeriesIT19xx
    • Read data
      • Code types, readableMicro QR, 2/5 Interleaved, Aztec, Codabar, Code 128, Code 39, Code 93, Composite Codes, Data Matrix Code, EAN 128, EAN 8/13, EAN Addendum, GS1 Databar, GS1 Databar Expanded, GS1 Databar Limited, GS1 Databar Omnidirectional, GS1 Databar Stacked, GS1 Databar Truncated, Maxicode, Micro PDF, Others on request, PDF417, QR code, UPC
    • Optical data
      • Reading distance25 ... 596 mm
      • Camera resolution, horizontal838 px
      • Camera resolution, vertical640 px
    • Electrical data
      • Performance data
        • Supply voltage UB3.7 V, DC
        • Power consumption, max.1.8 W
        • Battery technologyLiIon
        • Battery storage capacity2.4 A·h
    • Interface
      • TypePS/2, USB, RS 232
      • RS 232
        • FunctionProcess
      • USB
        • FunctionProcess
    • Connection
      • Bluetooth rangeClass 1
      • Bluetooth version2.1
      • Connection 1
        • Type of connectionBluetooth
    • Mechanical data
      • Dimension (W x H x L)75 mm x 133 mm x 195 mm
      • Housing materialPlastic, UL 94-V0
      • Net weight380 g
    • Environmental data
      • Ambient temperature, operation-20 ... 50 °C
      • Ambient temperature, storage-40 ... 70 °C
      • Relative humidity (non-condensing)0 ... 95 %
      • Drop height2 m
      • Measurements relative toConcrete floor
    • Certifications
      • Degree of protectionIP 65
    • Classification
      • Customs tariff number84719000
      • eCl@ss 8.027280103
      • eCl@ss 9.027280103
      • eCl@ss 10.027280103
      • eCl@ss 11.027280103
      • ETIM 5.0EC002999
      • ETIM 6.0EC002999
  • Accessories

  • Downloads

Part data of:2020-10-15 18:08:00