IT 1900g ER-2 - Mobile 2D-code reader

  • Follow-up article

    • IT 1950g SR-2-R

      Part no.: 50142437
      Mobile 2D-code reader
      Quantity:
  • Technical features

    • Basic data
      • SeriesIT19xx
    • Read data
      • Code types, readable2/5 Interleaved, Aztec, Codabar, Code 128, Code 39, Code 93, Composite Codes, Data Matrix Code, EAN 128, EAN 8/13, EAN Addendum, GS1 Databar, GS1 Databar Expanded, GS1 Databar Limited, GS1 Databar Omnidirectional, GS1 Databar Stacked, GS1 Databar Truncated, Maxicode, Micro PDF, Micro QR, Others on request, PDF417, QR code, UPC
    • Optical data
      • Reading distance25 ... 596 mm
      • Camera resolution, horizontal838 px
      • Camera resolution, vertical640 px
    • Electrical data
      • Performance data
        • Supply voltage UB4 ... 5.5 V, DC
        • Power consumption, max.2.3 W
    • Interface
      • TypePS/2, USB, RS 232
      • RS 232
        • FunctionProcess
      • USB
        • FunctionProcess
    • Connection
      • Connection 1
        • Type of connectionRJ41
    • Mechanical data
      • Dimension (W x H x L)70 mm x 80 mm x 160 mm
      • Housing materialPlastic, UL 94-V0
      • Net weight147 g
    • Environmental data
      • Ambient temperature, operation0 ... 50 °C
      • Ambient temperature, storage-40 ... 70 °C
      • Relative humidity (non-condensing)0 ... 95 %
      • Drop height1.8 m
      • Measurements relative toConcrete floor
    • Certifications
      • Degree of protectionIP 42, IP 41
      • Certificationsc UL US
    • Classification
      • Customs tariff number84719000
      • eCl@ss 8.027280103
      • eCl@ss 9.027280103
      • ETIM 5.0EC002999
      • ETIM 6.0EC002999
  • Accessories

  • Downloads

Part data of:2020-04-01 18:32:00