IT 1902g ER-2 - Wireless mobile 2D-code reader

  • Follow-up article

    • Base IT 1952g

      Part no.: 50143593
      Base station
      Quantity:

      IT 1952g SR-2-R

      Part no.: 50143088
      Wireless mobile 2D-code reader
      Quantity:
  • Technical features

    • Basic data
      • SeriesIT19xx
    • Read data
      • Code types, readable2/5 Interleaved, Aztec, Codabar, Code 128, Code 39, Code 93, Composite Codes, Data Matrix Code, EAN 128, EAN 8/13, EAN Addendum, GS1 Databar, GS1 Databar Expanded, GS1 Databar Limited, GS1 Databar Omnidirectional, GS1 Databar Stacked, GS1 Databar Truncated, Maxicode, Micro PDF, Micro QR, Others on request, PDF417, QR code, UPC
    • Optical data
      • Reading distance25 ... 596 mm
      • Camera resolution, horizontal838 px
      • Camera resolution, vertical640 px
    • Electrical data
      • Performance data
        • Supply voltage UB3.7 V, DC
        • Power consumption, max.1.8 W
        • Battery technologyLiIon
        • Battery storage capacity2 A·h
    • Interface
      • TypePS/2, USB, RS 232
      • RS 232
        • FunctionProcess
      • USB
        • FunctionProcess
    • Connection
      • Bluetooth rangeClass 2
      • Bluetooth version2.1
      • Connection 1
        • Type of connectionBluetooth
    • Mechanical data
      • Dimension (W x H x L)70 mm x 160 mm x 80 mm
      • Housing materialPlastic, UL 94-V0
      • Net weight213 g
    • Environmental data
      • Ambient temperature, operation0 ... 50 °C
      • Ambient temperature, storage-40 ... 70 °C
      • Relative humidity (non-condensing)0 ... 95 %
      • Drop height1.8 m
      • Measurements relative toConcrete floor
    • Certifications
      • Degree of protectionIP 41
      • Certificationsc UL US
    • Classification
      • Customs tariff number84719000
      • eCl@ss 8.027280103
      • eCl@ss 9.027280103
      • ETIM 5.0EC002999
      • ETIM 6.0EC002999
  • Accessories

  • Downloads

Part data of:2020-04-01 18:32:00