DCR 248i FIX-L1-102-R3 - Stationary 2D-code reader

  • Technical features

    • Basic data
      • SeriesDCR 200i
      • ChipCMOS
    • Functions
      • Software functionsReading of 1D codes, Reading of 2D codes
    • Read data
      • Code types, readable2/5 Interleaved, Aztec, Codabar, Code 128, Code 32, Code 39, Code 93, Data Matrix Code, EAN 128, EAN 8/13, GS1 Databar, GS1 Databar Omnidirectional, GS1 Databar QR code, GS1 Databar Stacked, PDF417, Pharma Code, QR code, UPC
    • Optical data
      • Reading distance50 ... 800 mm
      • Light sourceLED, Red
      • Transmitted-signal shapePulsed
      • Camera resolution, horizontal1,280 px
      • Camera resolution, vertical960 px
      • Modulus size0.35 ... 1 mm
      • Electronic shutter speed0.068 ... 5 ms
      • Camera typeMonochrome
    • Electrical data
      • Protective circuitShort circuit protected, Polarity reversal protection
      • Performance data
        • Supply voltage UB18 ... 30 V, DC
        • Average power consumption8 W
      • Inputs
        • Number of digital switching inputs1 Piece(s)
        • Switching inputs
          • Voltage typeDC
      • Outputs
        • Number of digital switching outputs1 Piece(s)
        • Switching outputs
          • Voltage typeDC
          • Switching current, max.100 mA
        • Switching output 1
          • Switching elementMOSFET semiconductor
          • Switching principle+24 V switching
      • Inputs/outputs selectable
        • Number of inputs/outputs selectable2 Piece(s)
        • Voltage type, outputsDC
        • Voltage type, inputsDC
    • Interface
      • TypeEthernet, PROFINET, RS 232, RS 422
      • RS 232
        • FunctionProcess
        • Transmission speed4,800 ... 115,200 Bd
        • Data formatAdjustable
        • Start bit1
        • Data bit8 data bits
        • Stop bit1 stop bit
        • ParityNone
        • Transmission protocol
        • Data encodingASCII, Binary
      • RS 422
        • FunctionProcess
        • Transmission speed4,800 ... 115,200 Bd
        • Data formatAdjustable
        • Start bit1
        • Data bit7, 8 data bits
        • Stop bit1, 2 stop bits
        • ParityAdjustable
        • Transmission protocolAdjustable
        • Data encodingASCII, Binary
      • Ethernet
        • ArchitectureClient, Server
        • Address assignmentDHCP, Manual address assignment
        • Transmission speed10 / 100 Mbit/s
        • FunctionProcess
        • Switch functionalityNone
        • Transmission protocolTCP/IP , UDP
      • Profinet
        • FunctionProcess
        • Conformance classB
        • ProtocolPROFINET RT
        • Transmission speed100 Mbit/s
    • Service interface
      • TypeEthernet
      • Ethernet
        • FunctionService
    • Connection
      • Number of connections2 Piece(s)
      • Connection 1
        • FunctionData interface, Signal IN, Signal OUT, Voltage supply
        • Type of connectionConnector
        • Thread sizeM12
        • TypeMale
        • MaterialMetal
        • No. of pins12 -pin
        • EncodingA-coded
      • Connection 2
        • FunctionData interface, Configuration interface
        • Type of connectionConnector
        • Thread sizeM12
        • TypeFemale
        • MaterialMetal
        • No. of pins4 -pin
        • EncodingD-coded
    • Mechanical data
      • DesignCubic
      • Dimension (W x H x L)43 mm x 61 mm x 44 mm
      • Housing materialMetal, Diecast aluminum, PC, Plastic
      • Lens cover materialPlastic
      • Net weight120 g
      • Housing colorSilver
      • Type of fasteningMounting thread, Via optional mounting device
    • Operation and display
      • Type of displayLED
      • Number of LEDs10 Piece(s)
      • Type of configurationConfiguration codes, Teach-in, Via web browser
      • Operational controlsButton(s)
      • Function of the operational controlAdjustment mode, Auto-setup, Trigger
    • Environmental data
      • Ambient temperature, operation0 ... 45 °C
      • Ambient temperature, storage-20 ... 70 °C
      • Relative humidity (non-condensing)90 %
    • Certifications
      • Degree of protectionIP 65
      • Protection classIII
      • Certificationsc UL US
      • Test procedure for EMC in accordance with standardEN 61000-6-2, EN 61000-6-4
      • Test procedure for continuous shock in accordance with standardIEC 60068-2-29, test Eb
      • Test procedure for vibration in accordance with standardIEC 60068-2-6, test Fc
    • Classification
      • Customs tariff number84719000
      • eCl@ss 8.027280103
      • eCl@ss 9.027280103
      • eCl@ss 10.027280103
      • eCl@ss 11.027280103
      • ETIM 5.0EC002999
      • ETIM 6.0EC002999
  • Accessories

  • Downloads

Part data of:2020-10-15 18:08:00