LSIS 422i M43-W1 - Smart camera

  • Technical features

    • Basic data
      • SeriesLSIS 422i
      • ChipCMOS
    • Functions
      • Software functionsReading of 1D codes, Reading of 2D codes
    • Read data
      • Code types, readable2/5 Interleaved, Codabar, Code 128, Code 39, Data Matrix Code, Directly-marked 2D-codes, EAN 128, EAN 8/13, Pharma Code, UPC
    • Optical data
      • Working range50 ... 10,000 mm
      • Light sourceLED, White
      • Transmitted-signal shapepulsed, continuously
      • Camera resolution, horizontal752 px
      • Camera resolution, vertical480 px
      • Focal length8 mm
      • Chip size1/3 in
      • Frame rate (images per second), max.50 pieces per second
      • Electronic shutter speed0.054 ... 20 ms
      • Camera typeMonochrome
    • Electrical data
      • Protective circuitShort circuit protected, Overtemperature protection, Overvoltage protection, Polarity reversal protection, Transient protection
      • Performance data
        • Supply voltage UB18 ... 30 V, DC
      • Inputs/outputs selectable
        • Number of inputs/outputs selectable8 Piece(s)
        • Voltage type, outputsDC
        • Switching voltage, outputsTyp. UB / 0 V
        • Voltage type, inputsDC
        • Switching voltage, inputsTyp. UB / 0 V
        • Input/output 1
          • FunctionFreely configurable
        • Input/output 2
          • FunctionFreely configurable
        • Input/output 3
          • FunctionFreely configurable
        • Input/output 4
          • FunctionFreely configurable
        • Input/output 5
          • FunctionFreely configurable
        • Input/output 6
          • FunctionFreely configurable
        • Input/output 7
          • FunctionFreely configurable
        • Input/output 8
          • FunctionFreely configurable
    • Interface
      • TypeEthernet, RS 232
      • RS 232
        • FunctionProcess
        • Framing protocolBCC mode, Software X ON / X OFF
        • Transmission speed4,800 ... 115,200 Bd
        • Data formatAdjustable
        • Start bit1
        • Data bit7,8
        • Stop bit1.2
        • ParityAdjustable
        • Transmission protocolAdjustable
        • Data encodingASCII
      • Ethernet
        • ArchitectureClient, Server
        • Address assignmentDHCP, Manual address assignment
        • Transmission speed100 Mbit/s, 10 Mbit/s
        • FunctionService, Process
        • Switch functionalityNone
        • Transmission protocolTCP/IP , UDP
    • Connection
      • Number of connections3 Piece(s)
      • Connection 1
        • FunctionConfiguration interface, Data interface, Service interface
        • Type of connectionConnectorConnector
        • Thread sizeM12
        • TypeFemale
        • MaterialMetal
        • No. of pins4 -pin
        • EncodingD-coded
      • Connection 2
        • FunctionVoltage supply, Signal IN, Signal OUT
        • Type of connectionConnector
        • Thread sizeM12
        • TypeMale
        • MaterialMetal
        • No. of pins8 -pin
        • EncodingA-coded
      • Connection 3
        • FunctionData interface, Signal IN, Signal OUT
        • Thread sizeM12
        • TypeFemale
        • MaterialMetal
        • No. of pins8 -pin
        • EncodingA-coded
    • Mechanical data
      • DesignCubic
      • Dimension (W x H x L)75 mm x 55 mm x 113 mm
      • Housing materialMetal
      • Metal housingDiecast aluminum
      • Lens cover materialGlass
      • Net weight500 g
      • Housing colorRed, RAL 3000, Black, RAL 9005
      • Type of fasteningMounting thread, Dovetail grooves, Via optional mounting device
    • Operation and display
      • Type of displayLED, Monochromatic graphical display, 128x64 pixel
      • Number of LEDs2 Piece(s)
      • Type of configurationVia web browser
      • Operational controlsMembrane keyboard
    • Environmental data
      • Ambient temperature, operation0 ... 45 °C
      • Ambient temperature, storage-20 ... 70 °C
      • Relative humidity (non-condensing)0 ... 90 %
    • Certifications
      • Degree of protectionIP 65, IP 67
      • Protection classIII
      • Certificationsc UL US
      • Test procedure for EMC in accordance with standardEN 61000-6-2:2005, EN 61000-6-4:2001
      • Test procedure for shock in accordance with standardIEC 60068-2-27, test Ea
      • Test procedure for continuous shock in accordance with standardIEC 60068-2-29, test Eb
      • Test procedure for vibration in accordance with standardIEC 60068-2-6, test Fc
      • US patentsUS 8,288,706 B
    • Classification
      • Customs tariff number90318020
      • eCl@ss 5.1.427280103
      • eCl@ss 8.027280103
      • eCl@ss 9.027280103
      • eCl@ss 10.027280103
      • eCl@ss 11.027280103
      • ETIM 5.0EC002550
      • ETIM 6.0EC002999
      • ETIM 7.0EC002999
  • Accessories

  • Downloads

Part data of:2021-07-20 18:07:00