LSIS 412i M43-W1 - Smart camera

  • Technical features

    • Basic data
      • SeriesLSIS 412i
      • ChipCMOS
    • Functions
      • Software functionsBLOB analysis (presence control), BLOB analysis (completeness monitoring), Dimension monitoring, Focus adjustment, Position determination
    • Optical data
      • Working range50 ... 10,000 mm
      • Light sourceLED, White
      • Camera resolution, horizontal752 px
      • Camera resolution, vertical480 px
      • Focal length8 mm
      • Chip size1/3 in
      • Frame rate (images per second), max.50 pieces per second
      • Electronic shutter speed0.054 ... 20 ms
      • Camera typeMonochrome
    • Electrical data
      • Performance data
        • Supply voltage UB18 ... 30 V, DC
        • Power consumption, max.10 W
      • Inputs/outputs selectable
        • Number of inputs/outputs selectable8 Piece(s)
        • Voltage type, outputsDC
        • Switching voltage, outputsTyp. UB / 0 V
        • Voltage type, inputsDC
        • Switching voltage, inputsTyp. UB / 0 V
    • Interface
      • TypeEthernet, RS 232
      • RS 232
        • FunctionProcess
      • Ethernet
        • FunctionService, Process
    • Connection
      • Connection 1
        • FunctionConfiguration interface, Data interface, Service interface
        • Type of connectionConnectorConnector
        • Designation on deviceSERVICE
        • Thread sizeM12
      • Connection 2
        • FunctionVoltage supply, Signal IN, Signal OUT
        • Type of connectionConnector
        • Designation on devicePWR
        • Thread sizeM12
      • Connection 3
        • FunctionData interface, Signal IN, Signal OUT
        • Designation on deviceBUS OUT
        • Thread sizeM12
    • Mechanical data
      • Dimension (W x H x L)75 mm x 55 mm x 113 mm
      • Housing materialMetal
      • Net weight500 g
    • Operation and display
      • Type of configurationVia web browser
    • Environmental data
      • Ambient temperature, operation0 ... 45 °C
      • Ambient temperature, storage-20 ... 70 °C
    • Certifications
      • Degree of protectionIP 65, IP 67
      • Certificationsc UL US
      • US patentsUS 8,288,706 B
    • Classification
      • Customs tariff number90318020
      • eCl@ss 5.1.427310101
      • eCl@ss 8.027310101
      • eCl@ss 9.027310201
      • eCl@ss 10.027310101
      • eCl@ss 11.027310101
      • ETIM 5.0EC002550
      • ETIM 6.0EC002550
      • ETIM 7.0EC002550
  • Accessories

  • Downloads

Part data of:2021-10-12 18:09:00

Contact & support

Leuze electronic GmbH + Co. KG 07021 573-0