ROD4-08 plus - Laser scanner

  • Technical features

    • Basic data
      • Series4
      • ContainsRODplussoft configuration software
      • ApplicationContour measurement, 3D object detection
    • Special version
      • Special versionDust suppression, Heating, Warning output
    • Optical data
      • Light sourceLaser, Infrared
      • Laser class1, IEC/EN 60825-1:2007
    • Measurement data
      • Measurement range0 ... 25,000 mm
      • Detection angle190 °
      • Scanning rate25 scans/s
      • Repeatability20 mm
      • Measurement time40ms
      • Measurement value resolution5 mm
    • Electrical data
      • Performance data
        • Supply voltage UB24 V, DC, -30 ... 20 %
      • Outputs
        • Number of digital switching outputs4 Piece(s)
        • Switching output 1
          • Switching elementTransistor, PNP
        • Switching output 2
          • Switching elementTransistor, PNP
        • Switching output 3
          • Switching elementTransistor, PNP
        • Switching output 4
          • Switching elementTransistor, PNP
    • Timing
      • Response time40 ms
    • Interface
      • TypeEthernet, RS 232, RS 422
    • Connection
      • Number of connections4 Piece(s)
      • Connection 1
        • FunctionVoltage supply, Signal IN, Signal OUT
        • Type of connectionConnectorConnectorConnector
        • Thread sizeM16
        • TypeMale
        • MaterialMetal
        • No. of pins14 -pin
      • Connection 2
        • FunctionData interface, Configuration interface
        • Type of connectionConnector
        • Thread sizeM12
        • TypeFemale
        • MaterialMetal
        • No. of pins4 -pin
        • EncodingD-coded
      • Connection 3
        • FunctionConfiguration interface
        • Thread sizeM12
        • TypeFemale
        • MaterialMetal
        • No. of pins5 -pin
        • EncodingA-coded
      • Connection 4
        • FunctionData interface
        • Thread sizeM12
        • TypeMale
        • MaterialMetal
        • No. of pins8 -pin
        • EncodingA-coded
    • Mechanical data
      • Dimension (W x H x L)140 mm x 148 mm x 167 mm
      • Housing materialMetal, Plastic
      • Metal housingDiecast aluminum
      • Lens cover materialPlastic
      • Net weight2,300 g
    • Environmental data
      • Ambient temperature, operation-20 ... 50 °C
    • Certifications
      • Degree of protectionIP 65
      • Protection classIII
      • Certificationsc UL US
      • Standards appliedIEC 60947-5-2
    • Classification
      • Customs tariff number90318020
      • eCl@ss 5.1.427270990
      • eCl@ss 8.027270913
      • eCl@ss 9.027270913
      • eCl@ss 10.027270913
      • eCl@ss 11.027270913
      • ETIM 5.0EC002550
      • ETIM 6.0EC002550
      • ETIM 7.0EC002550
  • Accessories

  • Downloads

Part data of:2021-06-13 18:07:00

Contact & support

Leuze electronic GmbH + Co. KG 07021 573-0