LES 36/VC6 - Line profile sensor

  • Technical features

    • Basic data
      • Series36
      • ContainsLxSsoft configuration software
      • Application3D object detection, Object measurement
    • Special version
      • Special versionSynchronization input
    • Optical data
      • Light sourceLaser, Red
      • Laser class2M, IEC/EN 60825-1:2007
    • Measurement data
      • X-axis measurement range150 ... 600 mm
      • Measurement range z-axis200 ... 800 mm
      • Resolution of x-axis1 ... 1.7 mm
      • Resolution of z-axis1 ... 3 mm
      • Measurement time10ms
      • Linearity of Z-axis, relative to measurement distance± 1,0%
      • Minimum object size, x-axis2 ... 3 mm
      • Minimum object size, z-axis2 ... 6 mm
      • Black/white behavior1 %, 6 … 90% diffuse reflectance
    • Electrical data
      • Performance data
        • Supply voltage UB18 ... 30 V, DC
      • Inputs
        • Number of activation inputs1 Piece(s)
      • Outputs
        • Number of digital switching outputs6 Piece(s)
        • Analog outputs
          • TypeAnalog output
        • Analog output 1
          • TypeCurrent
        • Analog output 2
          • TypeVoltage
        • Switching output 1
          • Switching elementTransistor, Push-pull
        • Switching output 2
          • Switching elementTransistor, Push-pull
        • Switching output 3
          • Switching elementTransistor, Push-pull
        • Switching output 4
          • Switching elementTransistor, Push-pull
        • Switching output 5
          • Switching elementTransistor, Push-pull
        • Switching output 6
          • Switching elementTransistor, Push-pull
    • Timing
      • Response time10 ms
    • Interface
      • TypeEthernet
    • Connection
      • Number of connections3 Piece(s)
      • Connection 1
        • FunctionSignal IN, Signal OUT, Voltage supply
        • Type of connectionConnector
        • Thread sizeM12
        • TypeMale
        • MaterialMetal
        • No. of pins8 -pin
        • EncodingA-coded
      • Connection 2
        • FunctionData interface, Configuration interface
        • Type of connectionConnector
        • Thread sizeM12
        • TypeFemale
        • MaterialMetal
        • No. of pins4 -pin
        • EncodingD-coded
      • Connection 3
        • FunctionSignal IN, Signal OUT
        • Type of connectionConnector
        • Thread sizeM12
        • TypeFemale
        • MaterialMetal
        • No. of pins8 -pin
        • EncodingA-coded
      • Connection 4
        • FunctionSignal OUT
        • Type of connectionConnector
        • Thread sizeM12
        • TypeFemale
        • MaterialMetal
        • No. of pins5 -pin
        • EncodingA-coded
    • Mechanical data
      • Dimension (W x H x L)56 mm x 160 mm x 74 mm
      • Housing materialPlastic, Aluminum, Metal
      • Lens cover materialGlass
      • Net weight620 g
    • Environmental data
      • Ambient temperature, operation-30 ... 50 °C
    • Certifications
      • Degree of protectionIP 67
      • Protection classIII, VDE
      • Certificationsc UL US
      • Standards appliedIEC/EN 60947-5-2
      • US patentsUS 8,928,894 B
    • Classification
      • Customs tariff number90318020
      • eCl@ss 8.027280190
      • eCl@ss 9.027280190
      • eCl@ss 10.027280190
      • eCl@ss 11.027280190
      • ETIM 5.0EC001825
      • ETIM 6.0EC001825
  • Accessories

  • Downloads

Part data of:2020-10-15 18:08:00

Contact & support

Leuze electronic GmbH + Co. KG 07021 573-0