ODSL 96B M/D36.S-800-S12 - Optical distance sensor

  • Technical features

    • Basic data
      • Series96
      • Type of scanning systemAgainst object
    • Special design
      • Special designSmall light spot (S)
    • Optical data
      • Light sourceLaser, Red
      • Laser class2, IEC / EN 60825-1:2014
      • Light spot size [at sensor distance]1 mm [800 mm]
    • Measurement data
      • Measurement range150 ... 800 mm
      • Resolution0.1 ... 0.8 mm
      • Accuracy1.5 %
      • Reference value, accuracyMeasurement distance
      • Repeatability0.5 %
      • Reference value repeatabilityMeasurement distance
      • Measurement time1 ... 5 ms
      • ReferencingNo
      • Black/white behavior1 %
      • Optical distance measurement principleTriangulation
    • Electrical data
      • Performance data
        • Supply voltage UB10 ... 30 V, DC
      • Outputs
        • Number of digital switching outputs1 Piece(s)
        • Switching output 1
          • Switching elementTransistor, Push-pull
    • Interface
      • TypeRS 485
    • Connection
      • Connection 1
        • Type of connectionConnector
        • Thread sizeM12
        • MaterialMetal
        • No. of pins5 -pin
    • Mechanical data
      • Dimension (W x H x L)30 mm x 90 mm x 70 mm
      • Housing materialMetal, Diecast zinc
      • Lens cover materialGlass
      • Net weight380 g
    • Operation and display
      • Type of configurationSoftware
      • Operational controlsMembrane keyboard, PC software
    • Environmental data
      • Ambient temperature, operation-20 ... 50 °C
      • Ambient temperature, storage-30 ... 70 °C
    • Certifications
      • Degree of protectionIP 67, IP 69K
      • Protection classII
      • Certificationsc UL US
      • Standards appliedIEC 60947-5-2
    • Classification
      • Customs tariff number90318020
      • eCl@ss 8.027270801
      • eCl@ss 9.027270801
      • ETIM 5.0EC001825
      • ETIM 6.0EC001825
  • Accessories

  • Downloads

Part data of:2020-04-07 18:32:00

Contact & support

Tel.: 07021 / 573-308
Mo - Th: 8:00 am to 5:00 pm
Fr: 8:00 am to 4:30 pm
Tel.: 07021 / 573-306
Mo - Th: 8:00 am to 5:00 pm
Fr: 8:00 am to 4:30 pm
Tel.: 07021 / 573-307
Mo - Th: 8:00 am to 5:00 pm
Fr: 8:00 am to 4:30 pm