ODSL 9/D26-450-S12 - Optical distance sensor

  • Technical features

    • Basic data
      • Series9
      • Type of scanning systemAgainst object
      • Order guideAttention! Article in the discontinuation phase. If spare parts are required, please note the necessary connection cable.
    • Optical data
      • Light sourceLaser, Red
      • Laser class2, IEC/EN 60825-1:2007
      • Light spot size [at sensor distance]1 mm
    • Measurement data
      • Measurement range50 ... 450 mm
      • Resolution0.1 mm
      • Accuracy1 %
      • Reference value, accuracyMeasurement distance
      • Repeatability0.5 %
      • Reference value repeatabilityMeasurement distance
      • Measurement time2 ms
      • ReferencingNo
      • Black/white behavior0.5 %
      • Optical distance measurement principleTriangulation
    • Electrical data
      • Performance data
        • Supply voltage UB10 ... 30 V, DC
      • Outputs
        • Number of digital switching outputs1 Piece(s)
        • Switching output 1
          • Switching elementTransistor, Push-pull
    • Interface
      • TypeRS 232
    • Connection
      • Connection 1
        • Type of connectionConnector, Turning, 90°
        • Thread sizeM12
        • MaterialPlastic
        • No. of pins5 -pin
    • Mechanical data
      • Dimension (W x H x L)21 mm x 50 mm x 50 mm
      • Housing materialPlastic, PC
      • Lens cover materialGlass
      • Net weight50 g
    • Operation and display
      • Type of configurationSoftware
      • Operational controlsPC software, Control buttons, LC Display
    • Environmental data
      • Ambient temperature, operation-20 ... 50 °C
      • Ambient temperature, storage-30 ... 70 °C
    • Certifications
      • Degree of protectionIP 67
      • Protection classII
      • Certificationsc UL US
      • Standards appliedIEC 60947-5-2
    • Classification
      • Customs tariff number90318020
      • eCl@ss 8.027270801
      • eCl@ss 9.027270801
      • ETIM 5.0EC001825
      • ETIM 6.0EC001825
  • Accessories

  • Downloads

Part data of:2020-04-07 18:32:00

Contact & support

Tel.: 07021 / 573-308
Mo - Th: 8:00 am to 5:00 pm
Fr: 8:00 am to 4:30 pm
Tel.: 07021 / 573-306
Mo - Th: 8:00 am to 5:00 pm
Fr: 8:00 am to 4:30 pm
Tel.: 07021 / 573-307
Mo - Th: 8:00 am to 5:00 pm
Fr: 8:00 am to 4:30 pm