ODSL 8/C66-500-S12 - Optical distance sensor

  • Technical features

    • Basic data
      • Series8
      • Type of scanning systemAgainst object
    • Optical data
      • Light sourceLaser, Red
      • Laser class2, IEC/EN 60825-1:2007
      • Light spot size [at sensor distance]2 mm x 6 mm
    • Measurement data
      • Measurement range20 ... 500 mm
      • Resolution0.1 ... 0.5 mm
      • Accuracy, short range2 %
      • Accuracy, distant range4 %
      • Reference value, accuracyMeasurement distance
      • Repeatability, short range1 %
      • Repeatability, distant range3 %
      • Reference value repeatabilityMeasurement distance
      • Measurement time2 ... 7 ms
      • ReferencingNo
      • Black/white behavior1.5 %
      • Optical distance measurement principleTriangulation
    • Electrical data
      • Performance data
        • Supply voltage UB18 ... 30 V, DC
      • Outputs
        • Number of analog outputs1 Piece(s)
        • Number of digital switching outputs2 Piece(s)
        • Analog output 1
          • TypeCurrent
        • Switching output 1
          • Switching elementTransistor, Push-pull
        • Switching output 2
          • Switching elementTransistor, Push-pull
    • Connection
      • Connection 1
        • Type of connectionConnector, Turning, 90°
        • Thread sizeM12
        • MaterialMetal
        • No. of pins5 -pin
    • Mechanical data
      • Dimension (W x H x L)15 mm x 48 mm x 38 mm
      • Housing materialMetal, Diecast zinc
      • Lens cover materialGlass
      • Net weight70 g
    • Operation and display
      • Type of configurationSwitch
      • Operational controlsRotary switch
    • Environmental data
      • Ambient temperature, operation-40 ... 50 °C
      • Ambient temperature, storage-40 ... 70 °C
    • Certifications
      • Degree of protectionIP 67, IP 69K
      • Protection classII
      • Certificationsc UL US
      • Standards appliedIEC 60947-5-2
    • Classification
      • Customs tariff number90318020
      • eCl@ss 8.027270801
      • eCl@ss 9.027270801
      • ETIM 5.0EC001825
      • ETIM 6.0EC001825
  • Accessories

  • Downloads

Part data of:2019-07-17 18:32:00