ODSL 9/C6-650-S12 - Optical distance sensor

  • Follow-up article

  • Technical features

    • Basic data
      • Series9
      • Type of scanning systemAgainst object
      • Order guideAttention! Article in the discontinuation phase. If spare parts are required, please note the necessary connection cable.
    • Optical data
      • Light sourceLaser, Red
      • Laser class2, IEC/EN 60825-1:2007
      • Light spot size [at sensor distance]1 mm
    • Measurement data
      • Measurement range50 ... 650 mm
      • Resolution0.1 ... 0.5 mm
      • Accuracy1 %
      • Reference value, accuracyMeasurement distance
      • Repeatability0.5 %
      • Reference value repeatabilityMeasurement distance
      • Measurement time2 ms
      • ReferencingNo
      • Black/white behavior0.5 %
      • Optical distance measurement principleTriangulation
    • Electrical data
      • Performance data
        • Supply voltage UB18 ... 30 V, DC
      • Inputs
        • Number of digital switching inputs1 Piece(s)
        • Digital switching input 1
          • FunctionProgrammable
      • Outputs
        • Number of analog outputs1 Piece(s)
        • Number of digital switching outputs1 Piece(s)
        • Analog output 1
          • TypeCurrent
        • Switching output 1
          • Switching elementTransistor, Push-pull
    • Connection
      • Connection 1
        • Type of connectionConnector, Turning, 90°
        • Thread sizeM12
        • MaterialPlastic
        • No. of pins5 -pin
    • Mechanical data
      • Dimension (W x H x L)21 mm x 50 mm x 50 mm
      • Housing materialPlastic, PC
      • Lens cover materialGlass
      • Net weight50 g
    • Operation and display
      • Type of configurationSoftware
      • Operational controlsPC software, Control buttons, LC Display
    • Environmental data
      • Ambient temperature, operation-20 ... 50 °C
      • Ambient temperature, storage-30 ... 70 °C
    • Certifications
      • Degree of protectionIP 67
      • Protection classII
      • Certificationsc UL US
      • Standards appliedIEC 60947-5-2
    • Classification
      • Customs tariff number90318020
      • eCl@ss 8.027270801
      • eCl@ss 9.027270801
      • ETIM 5.0EC001825
      • ETIM 6.0EC001825
  • Accessories

  • Downloads

Part data of:2020-10-15 18:08:00